PGA460-Q1
- Fully integrated solution for ultrasonic sensing
- AEC-Q100 qualified with the following results:
- Device temperature grade 2: –40°C to +105°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Complimentary low-side drivers with configurable current limit supporting both transformer based and direct drive topology for transducer excitation
- Single transducer for both burst/listen or a transducer pair, one for burst and the other for listen operation
- Low-noise receiver with programmable 6-point time-varying gain (32 to 90 dB) with DSP (BPF, demodulation) for echo envelope detection
- Two presets of 12-point time-varying threshold for object detection
- Timers to measure multiple echo distance and duration
- Integrated temperature sensor
- Record time for object detection up to 11 m
- 128 bytes of RAM for echo recording
- 42 bytes of user EEPROM to store configuration for fast initialization
- One-wire high-voltage time-command interface or USART asynchronous interface
- CMOS level USART interface
- Sensor diagnostics (decay frequency and time, excitation voltage), supply, and transceiver diagnostics
The PGA460-Q1 device is a highly-integrated system on-chip ultrasonic transducer driver and signal conditioner with an advanced DSP core. The device has a complimentary low-side driver pair that can drive a transducer either in a transformer based topology using a step-up transformer or in a direct-drive topology using external high-side FETs. The device can receive and condition the reflected echo signal for reliable object detection. This feature is accomplished using an analog front-end (AFE) consisting of a low-noise amplifier followed by a programmable time-varying gain stage feeding into an ADC. The digitized signal is processed in the DSP core for both near-field and far-field object detection using time-varying thresholds.
The main communication with an external controller is achieved by either a time-command interface (TCI) or a one-wire USART asynchronous interface on the IO pin, or a CMOS-level USART interface on the RXD and TXD pins. The PGA460-Q1 can be put in ultra-low quiescent current low-power mode to reduce power consumption when not in use and can be woken up by commands on the communication interfaces.
The PGA460-Q1 also includes on-chip system diagnostics which monitor transducer voltage during burst, frequency and decay time of transducer to provide information about the integrity of the excitation as well as supply-side and transceiver-side diagnostics for overvoltage, undervoltage, overcurrent and short-circuit scenarios.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-PGA460 — PGA460-Q1 ultrasonic sensor signal conditioning evaluation module with transducers
PGA460PSM-EVM — PGA460 ultrasonic proximity-sensing evaluation module
For shipments to Europe, please order the equivalent signal conditioning device BOOSTXL-PGA460
The PGA460PSM evaluation module (EVM) is a small-form-factor solution showcasing double-sided printed circuit board (PCB) spacing and the supporting component requirements for the PGA460 ultrasonic (...)
SLAC739 — PGA460-Q1 EVM GUI (Version 1.0.2.0)
Supported products & hardware
Products
Ultrasonic sensor AFEs
Hardware development
Evaluation board
PGA460 Mono-static Transducer Transformer Driver Small Form Factor Design File
PGA460 Mono-static Transducer Half-Bridge Driver Small Form Factor Design File
PGA460 Mono-static Transducer Full-Bridge Driver Small Form Factor Design File
PGA460 Mono-static Transducer Transformer Driver Ultra-Small Design File
PGA460 Mono-Static Transducer Half-Bridge Driver Ultra-Small Design File
PGA460 Bi-static Transducer Transformer Driver Small Form Factor Design File
PGA460 Bi-static Transducer Half-Bridge Driver Small Form Factor Design File
PGA460 Bi-static Transducer Full-Bridge Driver Small Form Factor Design File
TIDA-01424 — Automotive Ultrasonic Kick-to-Open Reference Design
TIDA-01597 — Automotive Ultrasonic Sensing Module Reference Design for Park Assist
TIDA-060024 — Ultrasonic proximity-sensing module (PSM) reference design
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.