PGA5807A

ACTIVE

High Performance, Integrated 8-channel AFE with LNA, PGA, and LPF

Product details

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 145 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 145 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
VQFN (RGC) 64 81 mm² 9 x 9
  • 8-Channel Complete AFE:
    • LNA, PGA, and LPF
    • Full-Channel Gain: 12 dB to 30 dB
    • Input-Referred Noise: 2.1 nV/√Hz
  • LNA:
    • Gain: 12 dB
    • Fully Differential
    • Wide Input Common-Mode Support:
      2.1 ± 200 mV
    • Maximum Linear Input Range: 500 mVPP
  • PGA Gain: 0 dB to 18 dB
    • With 3-dB Gain Steps
    • Programmable via Either Serial Interface or External Pins
  • Maximum Total Channel Gain: 30 dB
  • Programmable LPF:
    • Corner Frequency: 75 MHz, 60 MHz
  • Power (Full-Chain):
    • 60 mW per Channel
  • Fast and Consistent Overload Recovery
  • Small Package: 9-mm × 9-mm QFN-64
  • 8-Channel Complete AFE:
    • LNA, PGA, and LPF
    • Full-Channel Gain: 12 dB to 30 dB
    • Input-Referred Noise: 2.1 nV/√Hz
  • LNA:
    • Gain: 12 dB
    • Fully Differential
    • Wide Input Common-Mode Support:
      2.1 ± 200 mV
    • Maximum Linear Input Range: 500 mVPP
  • PGA Gain: 0 dB to 18 dB
    • With 3-dB Gain Steps
    • Programmable via Either Serial Interface or External Pins
  • Maximum Total Channel Gain: 30 dB
  • Programmable LPF:
    • Corner Frequency: 75 MHz, 60 MHz
  • Power (Full-Chain):
    • 60 mW per Channel
  • Fast and Consistent Overload Recovery
  • Small Package: 9-mm × 9-mm QFN-64

The PGA5807A is an 8-channel, high-bandwidth, analog front-end (AFE). The device functions on a single 3.3-V analog supply. The device supports high-bandwidth input frequencies with a total power of 60 mW per channel. The PGA5807A consists of a low-noise amplifier (LNA), a programmable gain amplifier (PGA), and a programmable low-pass filter (LPF). The LNA has a fixed 12-dB gain (the differential amplifier supports both direct and capacitive input coupling) and supports a maximum linear input range of 500 mVPP.

The device provides gain options from 0 dB to 18 dB, in 3-dB gain steps. This 18-dB PGA gain can be programmed using either the serial interface or external pins. The PGA5807A integrates an antialiasing filter in the form of an LPF to reduce noise. The device is available in a very small, 9-mm × 9-mm QFN-64 package and is specified for operation over the –40°C to +85°C temperature range.

The PGA5807A is an 8-channel, high-bandwidth, analog front-end (AFE). The device functions on a single 3.3-V analog supply. The device supports high-bandwidth input frequencies with a total power of 60 mW per channel. The PGA5807A consists of a low-noise amplifier (LNA), a programmable gain amplifier (PGA), and a programmable low-pass filter (LPF). The LNA has a fixed 12-dB gain (the differential amplifier supports both direct and capacitive input coupling) and supports a maximum linear input range of 500 mVPP.

The device provides gain options from 0 dB to 18 dB, in 3-dB gain steps. This 18-dB PGA gain can be programmed using either the serial interface or external pins. The PGA5807A integrates an antialiasing filter in the form of an LPF to reduce noise. The device is available in a very small, 9-mm × 9-mm QFN-64 package and is specified for operation over the –40°C to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 8-Channel, High-Bandwidth, Analog Front-End . datasheet 30 Oct 2013
User guide PGA5807A, 8-Channel, High-Bandwidth, Analog Front-End Evaluation Module 12 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA5807AEVM — PGA5807A Evaluation Module for Integrated 8-channel AFE with LNA, PGA, and LPF

The PGA5807AEVM (evaluation module) allows designers to evaluate the performance of Texas Instruments PGA5807A, 8-channel, high-bandwidth, analog front end (AFE). The device functions on a single 3.3-V analog supply and supports input frequencies up to 25 MHz with a total power of 60mW per channel. (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLAC571 PGA5807 GUI Installer, v1.0

Supported products & hardware

Supported products & hardware

Products
Ultrasound AFEs
PGA5807A High Performance, Integrated 8-channel AFE with LNA, PGA, and LPF
Hardware development
Evaluation board
PGA5807AEVM PGA5807A Evaluation Module for Integrated 8-channel AFE with LNA, PGA, and LPF
Simulation model

PGA5807 IBIS Model

SBAM170.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGC) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos