Home Power management DC/DC power modules Power modules (integrated inductor)

PTH08000W

ACTIVE

2.25-A, 5/12-V Input, Non-Isolated Wide Adjust Module w/ Auto-Track

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Higher efficiency module in a smaller package

Product details

Iout (max) (A) 2.25 Vin (max) (V) 14
Iout (max) (A) 2.25 Vin (max) (V) 14
DIPMODULE (EUS) 6 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 6 270.9846 mm² 19.94 x 13.59
  • Up to 2.25-A Output Current at 85°C
  • 4.5-V to 14-V Input Voltage Range
  • Wide-Output Voltage Adjust (0.9 V to 5.5 V)
  • Efficiencies Up to 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: -40°C to 85°C
  • Surface-Mount Package
  • Safety Agency Approvals: UL/CUL 60950, EN60950
  • APPLICATIONS
    • Telecommunications, Instrumentation, and General-Purpose Circuits

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

  • Up to 2.25-A Output Current at 85°C
  • 4.5-V to 14-V Input Voltage Range
  • Wide-Output Voltage Adjust (0.9 V to 5.5 V)
  • Efficiencies Up to 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: -40°C to 85°C
  • Surface-Mount Package
  • Safety Agency Approvals: UL/CUL 60950, EN60950
  • APPLICATIONS
    • Telecommunications, Instrumentation, and General-Purpose Circuits

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

The PTH08000W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08000W sources output current at a much higher efficiency than a TO-220 linear regulator IC, eliminating the need for a heatsink. The small size (0.75 inch × 0.5 inch) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08000W is 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08000W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel. The PTH08000W is compatible with TI's roadmap for RoHS and lead-free compliance.

The PTH08000W is a highly integrated, low-cost switching regulator module that delivers up to 2.25 A of output current. The PTH08000W sources output current at a much higher efficiency than a TO-220 linear regulator IC, eliminating the need for a heatsink. The small size (0.75 inch × 0.5 inch) and flexible operation creates value for a variety of applications.

The input voltage range of the PTH08000W is 4.5 V to 14 V, allowing operation from either a 5-V or 12-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH08000W can step down to voltages as low as 0.9 V from a 5-V input bus, with less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 5.5 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Operating features include an undervoltage lockout (UVLO), on/off inhibit, overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. This product is available in both through-hole and surface-mount package options, including tape and reel. The PTH08000W is compatible with TI's roadmap for RoHS and lead-free compliance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 2.25 A 4.5-V TO 14-V Input Wide Adjust Miniature Power datasheet (Rev. B) 05 Feb 2008
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices 20 Apr 2010
User guide Virtex 6 LX130T Module design 27 Aug 2009
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EUS) 6 View options
DIPMODULE (EUT) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos