Home Power management DC/DC power modules Power modules (integrated inductor)

PTH12050W

ACTIVE

1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Upgraded module with light-load efficiency, power good and remote sense in a smaller package.

Product details

Iout (max) (A) 6 Vin (max) (V) 13.2
Iout (max) (A) 6 Vin (max) (V) 13.2
DIPMODULE (EUU) 6 314.2008 mm² 23.12 x 13.59 DIPMODULE (EUV) 6 314.2008 mm² 23.12 x 13.59
  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • Efficiencies up to 93%
  • 200 W/in3 Power Density
  • On/Off Inhibit
  • Undervoltage Lockout
  • Operating Temperature: -40°C to 85 °C
  • Auto-Track Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA)™ Compatible
  • APPLICATIONS
    • Telecom, Industrial, and General-Purpose Circuits

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • Efficiencies up to 93%
  • 200 W/in3 Power Density
  • On/Off Inhibit
  • Undervoltage Lockout
  • Operating Temperature: -40°C to 85 °C
  • Auto-Track Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA)™ Compatible
  • APPLICATIONS
    • Telecom, Industrial, and General-Purpose Circuits

Auto-Track, POLA, TMS320 are trademarks of Texas Instruments.

The PTH12050 series is the smallest non-isolated power modules that features Auto-Track™ Sequencing. Auto-Track simplifies the sequencing of supply voltages in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 inches × 0.5 inches), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The series operates from an input voltage of 12-V to provide step-down conversion to a wide range of output voltages. The output voltage of the W-suffix device may set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

Other operating features include an on/off inhibit, output voltage adjust (trim), and output overcurrent protection. For high efficiency, these parts employ a synchronous rectifier output stage.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use the TMS320™ DSP family, microprocessor, ASIC, or FPGA.

The PTH12050 series is the smallest non-isolated power modules that features Auto-Track™ Sequencing. Auto-Track simplifies the sequencing of supply voltages in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 inches × 0.5 inches), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The series operates from an input voltage of 12-V to provide step-down conversion to a wide range of output voltages. The output voltage of the W-suffix device may set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

Other operating features include an on/off inhibit, output voltage adjust (trim), and output overcurrent protection. For high efficiency, these parts employ a synchronous rectifier output stage.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use the TMS320™ DSP family, microprocessor, ASIC, or FPGA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 6 A, 12-V Input Non-Isolated Power Module with Auto-Track datasheet (Rev. H) 17 Oct 2007
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DIPMODULE (EUU) 6 View options
DIPMODULE (EUV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos