PTN78060W 3-A, Wide-Input, Adjustable Switching Regulator Module | TI.com

PTN78060W
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-A, Wide-Input, Adjustable Switching Regulator Module

Datasheet
 

Recommended alternative parts

  • TPSM84205  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • LMZ35003  -  While the PTN78060W is still active and fully supported, the LMZ35003 is offered in a smaller over-molded QFN-style power module.

Description

The PTN78060 is a series of high-efficiency, step-down integrated switching regulators (ISR), that represent the third generation in the evolution of the popular (PT)78ST200, 78ST300, (PT)78HT200, and 78HT300 series of products. In new designs, the PTN78060 series may also be considered in place of the PT6200, PT6210, and PT6300 series of single in-line pin (SIP) products. In all cases, the PTN78060 has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78060 provides high-efficiency, step-down voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The PTN78060W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78060H from 11.85 V to 22 V. The output voltage of the PTN78060W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78060H can be as little as 3 V lower than the input, allowing operation down to 15 V, with an output voltage of 12 V.

The PTN78060 has undervoltage lockout, an integral on/off inhibit, and includes an output current limit and overtemperature protection. It is well suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-V DC power.

Features

  • 3-A Output Current
  • Wide-Input Voltage (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust (2.5 V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 96%)
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Regulated outputs (#) Package size: mm2:W x L (PKG) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
PTN78060W Order now 3     7     36     2.5     12.6     Fixed     Enable
Tracking    
1     7Surface Mount Module: 441 mm2: 16.76 x 26.29 (Surface Mount Module | 7)
7Through-Hole Module: 441 mm2: 16.76 x 26.29 (Through-Hole Module | 7)    
Buck     -40 to 85     100     Surface Mount Module | 7
Through-Hole Module | 7    
Module    
PTN78000H Samples not available 1.5     15     36     11.85     22     Fixed     Enable
Tracking    
1     5Surface Mount Module: 271 mm2: 13.59 x 19.94 (Surface Mount Module | 5)
5Through-Hole Module: 271 mm2: 13.59 x 19.94 (Through-Hole Module | 5)    
Buck     -40 to 85     100     Surface Mount Module | 5
Through-Hole Module | 5    
Module    
PTN78020W Samples not available 6     7     36     2.5     12.6     Fixed     Enable
Tracking    
1     7Surface Mount Module: 901 mm2: 23.11 x 38.99 (Surface Mount Module | 7)
7Through-Hole Module: 901 mm2: 23.11 x 38.99 (Through-Hole Module | 7)    
Buck     -40 to 85     100     Surface Mount Module | 7
Through-Hole Module | 7    
Module