Home Power management DC/DC switching regulators Step-down (buck) regulators Buck modules (integrated inductor)

PTV03010W

ACTIVE

8 A, 3.3-V Input Non-Isolated Wide-Output Adjust w/Auto-Track

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Newer, scalable solution with smaller BOM size, frequency synch and I2C option

Product details

Iout (max) (A) 8 Vin (min) (V) 2.95 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 2.5 Soft start Fixed Features Enable, Output discharge, Tracking Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 100 Regulated outputs (#) 1 Switching frequency (max) (kHz) 650 Switching frequency (min) (kHz) 550 Duty cycle (max) (%) 100 Topology Buck Type Module Rating Catalog Control mode Voltage mode
Iout (max) (A) 8 Vin (min) (V) 2.95 Vin (max) (V) 3.6 Vout (min) (V) 0.8 Vout (max) (V) 2.5 Soft start Fixed Features Enable, Output discharge, Tracking Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 100 Regulated outputs (#) 1 Switching frequency (max) (kHz) 650 Switching frequency (min) (kHz) 550 Duty cycle (max) (%) 100 Topology Buck Type Module Rating Catalog Control mode Voltage mode
SIPMODULE (EVA) 8 185.8518 mm² 22.86 x 8.13
  • Up to 8-A Output Current
  • 3.3-V Input Bus
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Prebias Start-Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • POLA™ Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-Density Logic Circuits
    • High-End Computers and Servers
    • 3.3-V Intermediate Bus Architectures

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

  • Up to 8-A Output Current
  • 3.3-V Input Bus
  • Wide-Output Voltage Adjust (0.8 V to 2.5 V)
  • Efficiencies up to 93%
  • On/Off Inhibit
  • Prebias Start-Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals: UL/IEC/CSA-22.2 60950-1
  • POLA™ Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-Density Logic Circuits
    • High-End Computers and Servers
    • 3.3-V Intermediate Bus Architectures

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

The PTV03010W is a ready-to-use nonisolated power module, and part of a new class of complete dc/dc switching regulators from Texas Instruments. These regulators combine high performance with double-sided, surface-mount construction, to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV03010W series is produced in a 8-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 3.3-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 8 A of output current. The output voltage can be set to any value over the range, 0.8 V to 2.5 V. The output voltage is set using a single external resistor.

This series includes Auto-TrackȒ;. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. A nonlatching overcurrent trip protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed microprocessors, bus drivers, and the TMS320™ DSP family.

The PTV03010W is a ready-to-use nonisolated power module, and part of a new class of complete dc/dc switching regulators from Texas Instruments. These regulators combine high performance with double-sided, surface-mount construction, to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV03010W series is produced in a 8-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 3.3-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 8 A of output current. The output voltage can be set to any value over the range, 0.8 V to 2.5 V. The output voltage is set using a single external resistor.

This series includes Auto-TrackȒ;. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. A nonlatching overcurrent trip protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed microprocessors, bus drivers, and the TMS320™ DSP family.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 8-A 3.3-V Input Nonisolated Wide-Output Adjust SIP Module datasheet (Rev. A) 09 Oct 2007
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SIPMODULE (EVA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos