RC4558 Dual General-Purpose Operational Amplifier | TI.com

RC4558
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual General-Purpose Operational Amplifier

 

Description

The RC4558 device is a dual general-purpose operational amplifier, with each half electrically similar to the µA741, except that offset null capability is not provided.

The high common-mode input voltage range and the absence of latch-up make this amplifier ideal for voltage-follower applications. The device is short-circuit protected, and the internal frequency compensation ensures stability without external components.

Features

  • Continuous Short-Circuit Protection
  • Wide Common-Mode and Differential Voltage Ranges
  • No Frequency Compensation Required
  • Low Power Consumption
  • No Latch-Up
  • Unity-Gain Bandwidth: 3 MHz Typ
  • Gain and Phase Match Between Amplifiers
  • Low Noise: 8 nV/√Hz Typ at 1 kHz
  • APPLICATIONS
    • DVD Recorders and Players
    • Pro Audio Mixers

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Audio op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Features THD + N @ 1 kHz (Typ) (%) Rating Operating temperature range (C) Package Group Output current (Typ) (mA) Package size: mm2:W x L (PKG) Architecture CMRR (Typ) (dB) Input bias current (Max) (pA)
RC4558 Order now 2     10     30     3     1.7     No     6     1.25     8         0.0005     Catalog     -40 to 85
0 to 70    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
10     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Bipolar     90     500000    
RC4136 Samples not available 4     10     30     3     1.7     No     6     1.25     8           Catalog     0 to 70     PDIP | 14     10     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)     Bipolar     90     500000    
RC4559 Order now 2     10     30     4     2     No     6     1.65     7           Catalog     0 to 70     PDIP | 8
SOIC | 8    
10     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
Bipolar     100     250000