SLOS073G March 1976 – November 2014 RC4558
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The RC4558 device is specified for operation from ±5 V to ±15 V; many specifications apply from –0°C to 70°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages outside of the ±18-V range can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines.