SLOS073G March   1976  – November 2014 RC4558

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Operating Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Unity-Gain Bandwidth
      2. 7.3.2 Common-Mode Rejection Ratio
      3. 7.3.3 Slew Rate
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Design Requirements
      2. 8.1.2 Detailed Design Procedure
        1. 8.1.2.1 Amplifier Selection
        2. 8.1.2.2 Passive Component Selection
      3. 8.1.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • DGK|8
  • PS|8
  • PW|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+ Supply voltage(2) 18 V
VCC– –18
VID Differential input voltage(3) ±30 V
VI Input voltage (any input)(2)(4) ±15 V
Duration of output short circuit to ground, one amplifier at a time(5) Unlimited
TJ Operating virtual junction temperature 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, unless otherwise noted, are with respect to the midpoint between VCC+ and VCC–.
(3) Differential voltages are at IN+ with respect to IN–.
(4) The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15 V, whichever is less.
(5) Temperature and/or supply voltages must be limited to ensure that the dissipation rating is not exceeded.

6.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range -65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per AEC Q100-002(1) 0 500 V
Charged device model (CDM), per AEC Q100-011 (2) 0 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VCC+ Supply voltage 5 15 V
VCC– –5 –15
TA Operating free-air temperature RC4558 0 70 °C
RC4558I –40 85

6.4 Thermal Information

THERMAL METRIC(1) RC4558 UNIT
D DGK P PS PW
8 PINS
RθJA Junction-to-ambient thermal resistance 97 172 85 95 149 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

at specified free-air temperature, VCC+ = 15 V, VCC– = –15 V
PARAMETER TEST
CONDITIONS(1)
TA(2) MIN TYP MAX UNIT
VIO Input offset voltage VO = 0 25°C 0.5 6 mV
Full range 7.5
IIO Input offset current VO = 0 25°C 5 200 nA
Full range 300
IIB Input bias current VO = 0 25°C 150 500 nA
Full range 800
VICR Common-mode input voltage range 25°C ±12 ±14 V
VOM Maximum output voltage swing RL = 10 kΩ 25°C ±12 ±14 V
RL = 2 kΩ 25°C ±10 ±13
Full range ±10
AVD Large-signal differential voltage amplification RL  ≥ 2 kΩ,
VO = ±10 V
25°C 20 300 V/mV
Full range 15
B1 Unity-gain bandwidth 25°C 3 MHz
ri Input resistance 25°C 0.3 5
CMRR Common-mode rejection ratio 25°C 70 90 dB
kSVS Supply-voltage sensitivity (ΔVIO/ΔVCC) VCC = ±15 V
to ±9 V
25°C 30 150 μV/V
Vn Equivalent input noise voltage (closed loop) AVD = 100,
RS = 100 Ω,
f = 1 kHz,
BW = 1 Hz
25°C 8 nV/√Hz
ICC Supply current (both amplifiers) VO = 0,
No load
25°C 2.5 5.6 mA
TA min 3 6.6
TA max 2.3 5
PD Total power dissipation (both amplifiers) VO = 0,
No load
25°C 75 170 mW
TA min 90 200
TA max 70 150
VO1/VO2 Crosstalk attenuation Open loop RS = 1 kΩ,
f = 10 kHz
25°C 85 dB
AVD = 100 105
(1) All characteristics are measured under open-loop conditions with zero common-mode input voltage, unless otherwise specified.
(2) Full range is 0°C to 70°C for RC4558 and –40°C to 85°C for RC4558I.

6.6 Operating Characteristics

VCC+ = 15 V, VCC– = –15 V, TA = 25°C
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tr Rise time VI = 20 mV, RL = 2 kΩ, CL = 100 pF 0.13 ns
Overshoot VI = 20 mV, RL = 2 kΩ, CL = 100 pF 5%
SR Slew rate at unity gain VI = 10 V, RL = 2 kΩ, CL = 100 pF 1.1 1.7 V/μs

6.7 Typical Characteristics

g_icc_vcc.gifFigure 1. Supply Current vs Supply Voltage
(TA = 25°C)
g_gain_phase_2k.gifFigure 3. Gain and Phase vs Frequency
(VCC = ±15 V, RL = 2 kΩ, CL = 22 pF)
g_vom_vcc.gifFigure 5. Output Voltage Swing vs Supply Voltage
(RL = 2 kΩ, TA = 25°C)
g_vom_rload.gifFigure 7. Output Voltage Swing vs Load Resistance
(VCC = ±15 V, TA = 25°C)
g_neg_vom_ta.gifFigure 9. Negative Output Voltage Swing vs Temperature
(VCC = ±15 V, RL = 10 kΩ)
g_iib_ta.gifFigure 11. Input Bias Current vs Temperature
(VCC = ±15 V)
g_vn_f.gifFigure 13. Input Noise Voltage vs Frequency
(VCC = ±15 V, TA = 25°C)
g_icc_ta.gifFigure 2. Supply Current vs Temperature
(VCC = ±15 V)
g_gain_phase_10k.gifFigure 4. Gain and Phase vs Frequency
(VCC = ±15 V, RL = 10 kΩ, CL = 22 pF)
g_vom_f.gifFigure 6. Output Voltage Swing vs Frequency
(VCC = ±15 V, RL = 2 kΩ, TA = 25°C)
g_vom_ta.gifFigure 8. Output Voltage Swing vs Temperature
(VCC = ±15 V, RL = 10 kΩ)
g_gm_f.gifFigure 10. Open Loop Gain vs Frequency
(VCC = ±15 V, RL = 2 kΩ, CL = 22 pF, TA = 25°C)
g_vio_ta.gifFigure 12. Input Offset Voltage vs Temperature
(VCC = ±15 V)