RC4559 Dual High-Performance Operational Amplifier | TI.com

RC4559 (ACTIVE)

Dual High-Performance Operational Amplifier

Dual High-Performance Operational Amplifier - RC4559
Datasheet
 

Description

The RC4559 is a dual high-performance operational amplifier. The high common-mode input voltage and the absence of latch-up make this amplifier ideal for low-noise signal applications such as audio preamplifiers and signal conditioners. This amplifier features a guaranteed dynamic performance and output drive capability that far exceeds that of the general-purpose type amplifiers.

The RC4559 is characterized for operation from 0°C to 70°C.

Features

  • Matched Gain and Offset Between Amplifiers
  • Unity-Gain Bandwidth . . . 3 MHz Min
  • Slew Rate . . . 1.5 V/ns Min
  • Low Equivalent Input Noise Voltage
    2 uV/Hz Max (20 Hz to 20 kHz)
  • No Frequency Compensation Required
  • No Latch Up
  • Wide Common-Mode Voltage Range
  • Low Power Consumption
  • Designed to be Interchangeable with Raytheon RC4559

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
RC4559 RC4136 RC4558
2     4     2    
10     10     10    
30     30     30    
4     3     3    
2     1.7     1.7    
No     No     No    
6     6     6    
1.65     1.25     1.25    
7     8     8    
Catalog     Catalog     Catalog    
0 to 70     0 to 70     -40 to 85
0 to 70    
PDIP | 8
SOIC | 8    
PDIP | 14     PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8
VSSOP | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)     See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0     0     0    
   
   
   
250000     500000     500000    
100     90     90    
10     10     10    
Bipolar     Bipolar     Bipolar