Product details

Number of channels 2 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 5.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 8 Features Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.01 Architecture Voltage FB CMRR (typ) (dB) 90 Input bias current (max) (pA) 200000
Number of channels 2 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 5.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 8 Features Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.01 Architecture Voltage FB CMRR (typ) (dB) 90 Input bias current (max) (pA) 200000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 1.2 µVrms (Typ)
  • Wide GBW . . . 15 MHz (Typ)
  • Low THD . . . 0.05% (Typ)
  • Slew Rate . . . 5.5 V/µsec (Typ)
  • Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment

  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 1.2 µVrms (Typ)
  • Wide GBW . . . 15 MHz (Typ)
  • Low THD . . . 0.05% (Typ)
  • Slew Rate . . . 5.5 V/µsec (Typ)
  • Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment

The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400- loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.

The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400- loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Audio Operational Amplifier datasheet (Rev. A) 30 Apr 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos