SLOS412D April 2003  – November 2014 RC4580

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2Handling Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Operating Characteristics
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Unity-Gain Bandwidth
      2. 7.3.2Common-Mode Rejection Ratio
      3. 7.3.3Slew Rate
    4. 7.4Device Functional Mode
  8. Application and Implementation
    1. 8.1Typical Application
      1. 8.1.1Design Requirements
      2. 8.1.2Detailed Design Procedure
        1. 8.1.2.1Amplifier Selection
        2. 8.1.2.2Passive Component Selection
      3. 8.1.3Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Trademarks
    2. 11.2Electrostatic Discharge Caution
    3. 11.3Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
  • PW|8
Orderable Information

1 Features

  • ±2-V to ±18-V Operating Voltage
  • 0.8-μVrms Low Noise Voltage
  • 12-MHz Gain Bandwidth Product
  • 0.0005% Total Harmonic Distortion
  • 5-V/μs Slew Rate
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible with LM833, NE5532, NJM4558/9, and NJM4560/2/5 devices

2 Applications

  • Audio Preamplifiers
  • Active Filters
  • Headphone Amplifiers
  • Industrial Measurement Equipment

3 Description

The RC4580 device is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current, all of which make the device ideally suited for audio electronics, such as preamplifiers, active filters, and industrial measurement equipment. When high output current is required, the RC4580 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580 device can also be used in low-voltage applications.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
RC4580SOIC (8)4.90 mm × 3.91 mm
TSSOP (8)3.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Noninverting Amplifier Schematic

layout1.gif