SLOS412D April 2003 – November 2014 RC4580
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The RC4580 device is specified for operation over the range of ±2 to ±16 V; many specifications apply from -40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages outside of the ±18 V range can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines.