RC4580 (ACTIVE)

Dual Audio Operational Amplifier

Dual Audio Operational Amplifier - RC4580
Datasheet
 

Description

The RC4580 device is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current, all of which make the device ideally suited for audio electronics, such as preamplifiers, active filters, and industrial measurement equipment. When high output current is required, the RC4580 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580 device can also be used in low-voltage applications.

Features

  • ±2-V to ±18-V Operating Voltage
  • 0.8-µVrms Low Noise Voltage
  • 12-MHz Gain Bandwidth Product
  • 0.0005% Total Harmonic Distortion
  • 5-V/µs Slew Rate
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible with LM833, NE5532,
    NJM4558/9, and NJM4560/2/5 devices

View more

Parametrics Compare all products in Audio Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Features
THD + N @ 1 kHz (Typ) (%)
Rating
Operating Temperature Range (C)
Package Group
Output Current (Typ) (mA)
Package Size: mm2:W x L (PKG)
Architecture
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
RC4580 RC4580-Q1
2    2   
4    4   
32    32   
12    12   
5    5   
No    No   
3    3   
3    1.5   
5    5   
N/A    N/A   
0.0005    0.0005   
Catalog    Automotive   
-40 to 85    -40 to 125   
PDIP
SOIC
TSSOP   
SOIC
TSSOP   
100    100   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
Bipolar    Bipolar   
110    110   
500000    500000   

Other qualified versions of RC4580

Version Part Number Definition
Automotive RC4580-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Featured tools and software

WEBENCH® Designer RC4580

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C