Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight (...)
- TI Devices
- TL431
- SN74LVC2G34
- TPS22944
- OPA320
- CSD17313Q2
- + More
- SN6501
- LMV762
- CSD18534Q5A
- TLV713P
- LMT87-Q1
- LMT87
- REF2033
- TPS82130
- TPS763
- ISO7721
- SN6505B
- AMC1306M05
- AMC1311
- TMP235
- TPS7B69
- TMS320F280049C
- TVS1400
- AMC1302
- UCC21530
- Less
Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight (...)
- TI Devices
- TL431
- SN74LVC2G34
- TPS22944
- OPA320
- CSD17313Q2
- + More
- SN6501
- LMV762
- CSD18534Q5A
- TLV713P
- LMT87-Q1
- LMT87
- REF2033
- TPS82130
- TPS763
- ISO7721
- SN6505B
- AMC1306M05
- AMC1311
- TMP235
- TPS7B69
- TMS320F280049C
- TVS1400
- AMC1302
- UCC21530
- Less
6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design

This reference design is a 6.6 kW, bi-directional, dual-active-bridge resonant converterdesign that allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. This design uses the C2000 micro-controller TMS320F280049 along with silicon-carbide (SiC) driver UCC21530-Q1 to drive bridges both on (...)
- TI Devices
- OPA320
- AMC1302-Q1
- AMC1311
- ISO7820
- TLV713P-Q1
- + More
Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger

CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications. This design illustrates control of this power topology using a C2000&trade (...)
- TI Devices
- AMC1302-Q1
- AMC1311-Q1
- TMS320F280049C
- ISO7820
- UCC21530-Q1
- + More
- REF2033
- LMV116
- OPA320
- TLV713P-Q1
- Less
Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection

This design provides a reference solution for a three-phase inverter rated up to 10kW, designed using the reinforced isolated gate driver UCC21530, reinforced isolated amplifiers AMC1301 and AMC1311, and MCU TMS320F28027. Lower system cost is achieved by using the AMC1301 to measure motor current (...)
- TI Devices
- TL431
- TLC372
- SN74LVC1G32
- TLV1117
- SN74LVC1G11
- + More
- UCC21530
- TLV704
- AMC1301
- REF2033
- AMC1311
- UCC21540
- OPA320
- Less
6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer

This 6.6 kW, bi-directional, dual-active-bridge resonant converter reference design allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. PCB winding transformer and Rogowski coil synchronous rectifier (SR) control are applied in this design for power density and efficiency optimization. A (...)
- TI Devices
- REF2033
- TLV713P-Q1
- ISO7820
- SN6505B
- AMC1311
- + More
- AMC1302-Q1
- UCC21530-Q1
- LMV116
- OPA320
- Less
Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion

The TIDA-01540 reference design reduces system cost and enables a compact design for a reinforced isolated 10kW three phase inverter. A lower system cost and compact form factor is achieved by using a dual gate driver in a single package and bootstrap configuration to generate floating voltages for (...)
- TI Devices
- TLV1117
- TLC372
- UCC21540
- AMC1311
- UCC21520
- + More
- REF2033
- AMC1301
- TLV704
- OPA320
- SN74LVC1G10
- TL431
- Less
10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC grid-tie inverter stage.Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching (...)
- TI Devices
- OPA4340
- OPA350
- SN74LVC126A
- OPA4350
- UCC5320
- + More
- LM76003
- AMC1306M05
- ISO5852S
- SN6505B
- REF2033
- CSD88537ND
- TMS320F28379D
- PTH08080W
- TLV704
- TLV1117LV
- UCC27211
- LM431
- CSD18534Q5A
- LMT87-Q1
- LMT87
- Less
Three-level, three-phase SiC AC-to-DC converter reference design

This reference design provides an overview on how to implement a three-level, three-phase, SiC-based AC/DC converter with bi-directional functionality. A high switching frequency of 50 kHz reduces the size of magnetics for the filter design and as a result a higher power density. SiC MOSFETs with (...)
- TI Devices
- ISO5852S
- AMC1306M05
- LM76003
- AMC1311
- TLV9061
- + More
- UCC5320
- OPA4340
- OPA350
- SN74LVC126A
- SN6505B
- REF2033
- CSD88537ND
- TMS320F28379D
- LMT87
- LMT87-Q1
- CSD18534Q5A
- LM431
- UCC27211
- TLV1117LV
- OPA4350
- PTH08080W
- TLV704
- Less
Single-Ended Signal Conditioning Circuit for Current and Voltage Measurement Using Fluxgate Sensors

This design provides a 4-channel signal conditioning solution for single-ended SAR ADCs integrated into a microcontroller measuring motor current using fluxgate sensors. Also provided is an alternative measurement circuit with external SAR ADCs as well as circuits for high-speed overcurrent and (...)
- TI Devices
- REF2033
- ADS7253
- ADS7853
- OPA4322
- OPA322
- + More
- TMS320F28027
- TPS7A47
- TLC372
- REF5025
- Less
High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

The TIDA-01541 reference design reduces system cost and enables a compact design for isolated phase current and DC link voltage measurement in three-phase inverters, while achieving high bandwidth and sensing accuracy. The output of the isolated amplifiers is interfaced to the internal ADC of the (...)
- TI Devices
- TL431
- AMC1311
- UCC21520
- REF2033
- AMC1301
- + More
- UCC21540
- OPA320
- SN74LVC1G10
- TLV1117
- TLC372
- TLV704
- Less