REF2125 Low-Drift Low-Power Small-Footprint Series Voltage Reference With Clean Start | TI.com

REF2125 (ACTIVE) Low-Drift Low-Power Small-Footprint Series Voltage Reference With Clean Start

 

Description

The REF2125 device is a low temperature drift
(6 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 5 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters and noise critical systems.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them ideal for portable and battery-powered applications.

REF2125 is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.

 

 

Features

  • Initial Accuracy: ±0.05% (maximum)
  • Temperature Coefficient : 6 ppm/°C (maximum)
  • Operating Temperature Range: −40°C to +125°C
  • Output Current: ±10 mA
  • Low Quiescent Current: 95 µA (maximum)
  • Wide Input Voltage: 12 V
  • Output 1/f Noise (0.1 Hz to 10 Hz): 5 µVPP/V
  • Excellent Long-Term Stability 30 ppm/1000 hrs
  • Small Footprint 5-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Series voltage references Email Download to Excel
Part number Order VO (V) Initial accuracy (Max) (%) Temp coeff (Max) (ppm/ degree C) Rating Operating temperature range (C) Iout/Iz (Max) (mA) Iq (Typ) (uA) Shutdown current (Typ) (uA) Iq (Max) (uA) Features Package Group Vin (Min) (V) Vin (Max) (V)
REF2125 Order now 2.5     0.05     6     Catalog     -40 to 125     10     72     1     95     Clean-Start     SOT-23 | 5     2.55     12