REF3020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

 

Models (2)

Title Category Type Date
REF3020 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 01 Jul 2019
REF3020 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model TSM 01 Jul 2019

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.