REF3025
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference

 

Models (2)

Title Category Type Date
REF3025 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 03 Oct 2018
REF3025 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 03 Oct 2018

Reference designs

Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.