REF3140-DIE 20ppm/°C Max, 100µA Series Voltage Reference | TI.com

REF3140-DIE (ACTIVE)

20ppm/°C Max, 100µA Series Voltage Reference

Datasheet
 

Description

The REF3140 is a precision, low power, low dropout, series voltage reference.

The REF3140’s small size and low power consumption make it ideal for portable and battery-powered applications. The REF3140 does not require a load capacitor, but is stable with any capacitive load and can sink/source up to 10mA of output current.

Unloaded, the REF3140 can be operated on supplies down to 5 mV above the output voltage.

Features

  • Low Dropout
  • High Output Current
  • High Accuracy
  • Low IQ

View more

Parametrics Compare all products in Die & wafer services

 
Product Type
Category
Rating
REF3140-DIE
Power Management    
Tested Die    
Catalog