Home Power management Voltage references Series voltage references

REF5025-HT

ACTIVE

High Temperature Low Noise, Very Low Drift, Precision Voltage References

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating High Temp Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 210
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating High Temp Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 210
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • Low Temperature Drift: 40 ppm/°C
  • Low Noise: 3 µVPP/V
  • High Output Current: ±7 mA
  • Low Temperature Drift: 5 ppm/°C (Maximum)
  • Available in Military (–55°C to +210°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Temperature Drift: 40 ppm/°C
  • Low Noise: 3 µVPP/V
  • High Output Current: ±7 mA
  • Low Temperature Drift: 5 ppm/°C (Maximum)
  • Available in Military (–55°C to +210°C) Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.

The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet REF5025-HT Low-Noise, Very-Low-Drift, Precision Voltage Reference datasheet (Rev. F) PDF | HTML 23 Dec 2016
* Radiation & reliability report REF5025SHKJ Reliability Report 18 Jul 2012
* Radiation & reliability report REF5025SHKQ Reliability Report 18 Jul 2012
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
Application note Long-Term Drift in Voltage References PDF | HTML 25 Mar 2021
Application note Low-Noise Negative Reference Design with REF5025 01 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
EVM User's guide Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) 24 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC498 HEATEVM GUI Software

Supported products & hardware

Supported products & hardware

Products
Instrumentation amplifiers
INA333-HT High Temperature Low Power, Precision Instrumentation Amplifier
Fully differential amplifiers
THS4521-HT High Temperature, Very Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp
RS-485 & RS-422 transceivers
SN65HVD11-HT High Temperature 3.3-V RS-485 Transceiver
Precision ADCs
ADS1278-HT High-Temperature Quad/Octal, Simultaneous-Sampling, 24-Bit Analog-to-Digital Converter
Precision op amps (Vos<1mV)
OPA211-HT High Temperature 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier OPA2333-HT High-temperature, 1.8-V, 17-µA, two-channel, micropower zero-drift CMOS operational amplifier
Series voltage references
REF5025-HT High Temperature Low Noise, Very Low Drift, Precision Voltage References
CAN transceivers
SN65HVD233-HT High Temperature 3.3-V CAN Transceiver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00002 — Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications

The HEATEVM is a MCM intended to provide a high temperature platform for signal conditioning and processor evaluation. The module consists of a complete chain of components designed to withstand extreme operating temperatures up to 200 °C. The PCB is made with polymide material also suited for (...)
Test report: PDF
Schematic: PDF
Package Pins Download
CFP (HKJ) 8 View options
CFP (HKQ) 8 View options
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos