REG710-25

ACTIVE

30-mA Switched-Cap DC-DC Converter with fixed 2.5-V Output

Product details

Iout (max) (A) 0.03 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 2.5 Vout (max) (V) 2.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.03 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 2.5 Vout (max) (V) 2.5 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet REG710xx Buck-Boost Charge Pump with up to 60-mA Output Current datasheet (Rev. H) PDF | HTML 30 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

REG710EVM-33 — Evaluation Module For Buck-Boost Charge Pump REG710

The REG710EVM-33 is an evaluation tool for the 30mA buck-boost charge pump in SOT23-5 package. With an input voltage in the range of 1.8V to 5.5V, it delivers a regulated output voltage of 3.3V with up to 30mA of output current.

Specifications:

  • Input Voltage: 1.8V to 5.5V
  • Ouput Voltage: 3.3V +/- 6%
  • (...)
User guide: PDF
Not available on TI.com
Evaluation board

REG710EVM-5 — Evaluation Module For Buck-Boost Charge Pump REG710-5

The REG710EVM-5 is an evaluation tool for the 30mA buck-boost charge pump in SOT23-5 package. With an input voltage in the range of 2.7V to 5.5V, it delivers a regulated output voltage of 5V with up to 30mA of output current.

Specifications

  • Input Voltage: 2.7V to 5.5V
  • Ouput Voltage: 5.0V +/- 6%
  • (...)
User guide: PDF
Not available on TI.com
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos