REG710-33 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output | TI.com

REG710-33 (ACTIVE) 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output

 

Description

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

Features

  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Operating temperature range (C) Type Rating Package Group
REG710-33 Order now 1.8     5.5     3.3     3.3     0.03     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23 | 6    
REG710-25 Samples not available 1.8     5.5     2.5     2.5     0.03     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23 | 6    
REG710-27 Samples not available 1.8     5.5     2.7     2.7     0.03     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23 | 6    
REG710-3 Order now 1.8     5.5     3     3     0.03     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23 | 6    
REG710-5 Order now 2.7     5.5     5     5     0.03     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23 | 6    
REG71050 Order now 2.7     5.5     5     5     0.06     1     1000     1000     0.065     Enable     -40 to 85     Charge Pump     Catalog     SOT-23-THIN | 6
WSON | 6    
REG71055 Order now 3     5.5     5.5     5.5     0.06     1