REG711-33

ACTIVE

50mA Switched-Cap DC/DC Converter

Product details

Iout (max) (A) 0.05 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 0.05 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Type Charge pump Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • WIDE INPUT RANGE: 1.8V TO 5.5V
    5V VERSION: 2.7V TO 5.5V
  • AUTOMATIC STEP-UP/STEP-DOWN OPERATION
  • LOW INPUT CURRENT RIPPLE
  • LOW OUTPUT VOLTAGE RIPPLE
  • MINIMUM NUMBER OF EXTERNAL COMPONENTS\x97NO INDUCTORS
  • 1MHz INTERNAL OSCILLATOR ALLOWS SMALL CAPACITORS
  • "SHUTDOWN" MODE
  • THERMAL AND CURRENT LIMIT PROTECTION
  • FIVE OUTPUT VOLTAGES AVAILABLE:
    5.0V, 3.3V, 3.0V, 2.7V, 2.5V
  • THIN, SMALL PACKAGE: MSOP-8
  • APPLICATIONS
    • SMART CARD READERS
    • CELLULAR PHONES
    • SIM CARD SUPPLIES
    • PORTABLE COMMUNICATION DEVICES
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • NOTEBOOK AND PALM-TOP COMPUTERS
    • ELECTRONIC GAMES
    • HANDHELD METERS
    • PCMCIA CARDS
    • CARD BUSES
    • LCD DISPLAYS
  • WIDE INPUT RANGE: 1.8V TO 5.5V
    5V VERSION: 2.7V TO 5.5V
  • AUTOMATIC STEP-UP/STEP-DOWN OPERATION
  • LOW INPUT CURRENT RIPPLE
  • LOW OUTPUT VOLTAGE RIPPLE
  • MINIMUM NUMBER OF EXTERNAL COMPONENTS\x97NO INDUCTORS
  • 1MHz INTERNAL OSCILLATOR ALLOWS SMALL CAPACITORS
  • "SHUTDOWN" MODE
  • THERMAL AND CURRENT LIMIT PROTECTION
  • FIVE OUTPUT VOLTAGES AVAILABLE:
    5.0V, 3.3V, 3.0V, 2.7V, 2.5V
  • THIN, SMALL PACKAGE: MSOP-8
  • APPLICATIONS
    • SMART CARD READERS
    • CELLULAR PHONES
    • SIM CARD SUPPLIES
    • PORTABLE COMMUNICATION DEVICES
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • NOTEBOOK AND PALM-TOP COMPUTERS
    • ELECTRONIC GAMES
    • HANDHELD METERS
    • PCMCIA CARDS
    • CARD BUSES
    • LCD DISPLAYS

The REG711 is a switched capacitor voltage converter, which produces a regulated, low ripple output voltage from an unregulated input voltage. A wide input supply voltage of 1.8V to 5.5V makes the REG711 ideal for a variety of battery sources, such as single cell Li-Ion, or two and three cell Nickel or Alkaline based chemistries.

The input voltage may vary above and below the output voltage and the output will remain in regulation. It works equally well for step up or down without the need for an inductor, providing low EMI DC/DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG711 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 1mA at full load, 60uA with no load, and less than 1uA in shutdown mode. This regulator comes in a thin MSOP-8 package with a component height of less than 1.1mm.

The REG711 is a switched capacitor voltage converter, which produces a regulated, low ripple output voltage from an unregulated input voltage. A wide input supply voltage of 1.8V to 5.5V makes the REG711 ideal for a variety of battery sources, such as single cell Li-Ion, or two and three cell Nickel or Alkaline based chemistries.

The input voltage may vary above and below the output voltage and the output will remain in regulation. It works equally well for step up or down without the need for an inductor, providing low EMI DC/DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG711 is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 1mA at full load, 60uA with no load, and less than 1uA in shutdown mode. This regulator comes in a thin MSOP-8 package with a component height of less than 1.1mm.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet REG711: 50mA Switched-Cap DC/DC Converter datasheet (Rev. A) 08 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos