RF37S114 Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm | TI.com

RF37S114 (ACTIVE)

Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm

 

Description

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

Features

  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)

View more

Parametrics Compare all products in Other Wireless Technologies

 
Frequency
Device Type
Standard
Transmission Principle
Operating Temperature Range (C)
Approx. Price (US$)
Rating
RF37S114
13.56 MHz    
Transponder    
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
NFC Type 5    
ASK
FSK    
-25 to 70    
0.32 | 1ku    
Catalog    

Featured tools and software