SCAN90004 4-Channel LVDS Buffer/Repeater with Pre-Emphasis | TI.com

SCAN90004 (ACTIVE) 4-Channel LVDS Buffer/Repeater with Pre-Emphasis

 

Recommended alternative parts

Description

The SCAN90004 is a four channel 1.5 Gbps LVDS buffer/repeater. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while configurable pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs are internally terminated with a 100Ω resistor to improve performance and minimize board space. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

Integrated testability circuitry supports IEEE1149.1 (JTAG) on single-ended LVTTL/CMOS I/O and limited IEEE1149.6 capability on high-speed differential LVDS interconnects. The 3.3V supply, CMOS process, and LVDS I/O ensure stable high performance at low power over the entire industrial -40 to +85°C temperature range.

Features

  • 1.5 Gbps Maximum Data Rate Per Channel
  • Configurable Pre-emphasis Drives Lossy Backplanes and Cables
  • Low Output Skew and Jitter
  • LVDS/CML/LVPECL Compatible Input, LVDS Output
  • On-chip 100Ω Input and Output Termination
  • 12 kV ESD Protection on LVDS Outputs
  • IEEE 1149.1 JTAG Interface
  • IEEE 1149.6 Limited Capability
  • Fault Insertion
  • Single 3.3V Supply
  • Very Low Power Consumption
  • Industrial -40 to +85°C Temperature Range
  • Small TQFP Package Footprint
  • See DS90LV004 for Non-JTAG Version

All trademarks are the property of their respective owners.

WEBENCH® Designer SCAN90004

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SCAN90004 Order now Buffer     LVDS     4     4     CML
LVDS
LVPECL    
LVDS     1500     12     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)    
DS15BR400 Order now Buffer     LVDS     4     4     LVDS
CML
LVPECL    
LVDS     2000     15     -40 to 85     TQFP | 48
WQFN | 32    
48TQFP: 81 mm2: 9 x 9 (TQFP | 48)
32WQFN: 25 mm2: 5 x 5 (WQFN | 32)    
DS90LV004 Order now Buffer     LVDS     4     4     CML
LVDS
LVPECL    
LVDS     1500     12     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)