SCAN90CP02

ACTIVE

1.5-Gbps 2x2 LVDS crosspoint switch with pre-emphasis and IEEE 1149.6

Product details

Function Crosspoint Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (NEY) 32 81 mm² 9 x 9 UQFN (NJD) 28 25 mm² 5 x 5
  • 1.5 Gbps per Channel
  • Low Power: 70 mA in Dual Repeater Mode @1.5 Gbps
  • Low Output Jitter
  • Configurable 0/25/50/100% Pre-Emphasis Drives Lossy Backplanes and Cables
  • Non-Blocking Architecture Allows 1:2 Splitter, 2:1 Mux, Crossover, and Dual Buffer Configurations
  • Flow-Through Pinout
  • LVDS/BLVDS/CML/LVPECL Inputs, LVDS Outputs
  • IEEE 1149.1 and 1149.6 Compliant
  • Single 3.3V Supply
  • Separate Control of Inputs and Outputs Allows for Power Savings
  • Industrial -40 to +85°C Temperature Range
  • 28-Lead UQFN Package, or 32-Lead LQFP Package

All trademarks are the property of their respective owners.

  • 1.5 Gbps per Channel
  • Low Power: 70 mA in Dual Repeater Mode @1.5 Gbps
  • Low Output Jitter
  • Configurable 0/25/50/100% Pre-Emphasis Drives Lossy Backplanes and Cables
  • Non-Blocking Architecture Allows 1:2 Splitter, 2:1 Mux, Crossover, and Dual Buffer Configurations
  • Flow-Through Pinout
  • LVDS/BLVDS/CML/LVPECL Inputs, LVDS Outputs
  • IEEE 1149.1 and 1149.6 Compliant
  • Single 3.3V Supply
  • Separate Control of Inputs and Outputs Allows for Power Savings
  • Industrial -40 to +85°C Temperature Range
  • 28-Lead UQFN Package, or 32-Lead LQFP Package

All trademarks are the property of their respective owners.

The SCAN90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch. High speed data paths and flow-through pinout minimize internal device jitter, while configurable 0/25/50/100% pre-emphasis overcomes external ISI jitter effects of lossy backplanes and cables. The differential inputs interface to LVDS and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The SCAN90CP02 can also be used with ASICs and FPGAs. The non-blocking crosspoint architecture is pin-configurable as a 1:2 clock or data splitter, 2:1 redundancy mux, crossover function, or dual buffer for signal booster and stub hider applications.

Integrated IEEE 1149.1 (JTAG) and 1149.6 circuitry supports testability of both single-ended LVTTL/CMOS and differential LVDS PCB interconnect. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

The SCAN90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch. High speed data paths and flow-through pinout minimize internal device jitter, while configurable 0/25/50/100% pre-emphasis overcomes external ISI jitter effects of lossy backplanes and cables. The differential inputs interface to LVDS and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The SCAN90CP02 can also be used with ASICs and FPGAs. The non-blocking crosspoint architecture is pin-configurable as a 1:2 clock or data splitter, 2:1 redundancy mux, crossover function, or dual buffer for signal booster and stub hider applications.

Integrated IEEE 1149.1 (JTAG) and 1149.6 circuitry supports testability of both single-ended LVTTL/CMOS and differential LVDS PCB interconnect. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SCAN90CP02 1.5 Gbps 2x2 LVDS Crosspoint Switch w/Pre-Emphasis & IEEE 1149.6 datasheet (Rev. M) 12 Apr 2013
Application note AN-1313 SCAN90CP02 Design for Test Features (Rev. C) 26 Apr 2013
User guide SCAN90CP02 2x2 LVDS Cross-point Switch Evaluation Kit 21 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SCAN90CP02 BSDL Model

SNLM103.ZIP (218 KB) - BSDL Model
Simulation model

SCAN90CP02 IBIS Model

SNLM004.ZIP (28 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
LQFP (NEY) 32 View options
UQFN (NJD) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos