Home Power management AC/DC & isolated DC/DC switching regulators PWM controllers

SG2524

ACTIVE

40V, Dual 0.05A 450KHz PWM controller with -25C to 85C

Product details

Topology Full bridge Control mode Voltage Duty cycle (max) (%) 45 Switching frequency (max) (kHz) 722 Features Adjustable switching frequency, Error amplifier, Multi-topology Operating temperature range (°C) -25 to 85 Rating Catalog Gate drive (typ) (A) 0.05 Vin (max) (V) 40
Topology Full bridge Control mode Voltage Duty cycle (max) (%) 45 Switching frequency (max) (kHz) 722 Features Adjustable switching frequency, Error amplifier, Multi-topology Operating temperature range (°C) -25 to 85 Rating Catalog Gate drive (typ) (A) 0.05 Vin (max) (V) 40
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6
  • Complete Pulse-Width Modulation (PWM) power-control circuitry
  • Uncommitted outputs for single-ended or push-pull applications
  • 8-mA (TYP) standby current
  • Complete Pulse-Width Modulation (PWM) power-control circuitry
  • Uncommitted outputs for single-ended or push-pull applications
  • 8-mA (TYP) standby current

The SG2524 and SG3524 devices incorporate all the functions required in the construction of a regulating power supply, inverter, or switching regulator on a single chip. They also can be used as the control element for high-power-output applications. The SG2524 and SG3524 were designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers, and polarity-converter applications employing fixed-frequency, pulse-width modulation (PWM) techniques. The complementary output allows either single-ended or push-pull application. Each device includes an on-chip regulator, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted pass transistors, a high-gain comparator, and current-limiting and shutdown circuitry.

The SG2524 and SG3524 devices incorporate all the functions required in the construction of a regulating power supply, inverter, or switching regulator on a single chip. They also can be used as the control element for high-power-output applications. The SG2524 and SG3524 were designed for switching regulators of either polarity, transformer-coupled dc-to-dc converters, transformerless voltage doublers, and polarity-converter applications employing fixed-frequency, pulse-width modulation (PWM) techniques. The complementary output allows either single-ended or push-pull application. Each device includes an on-chip regulator, error amplifier, programmable oscillator, pulse-steering flip-flop, two uncommitted pass transistors, a high-gain comparator, and current-limiting and shutdown circuitry.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SGx524 Regulating Pulse-Width Modulators datasheet (Rev. F) PDF | HTML 02 Feb 2021
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 12 Mar 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos