SM28VLT32-HT
32-Mbit High-Temp Flash Memory with Serial Peripheral Interface (SPI) Bus
SM28VLT32-HT
- 32-Megabit Flash for High-Temperature Applications
- Serial Peripheral Interface (SPI) Compatible (Mode 0 and 3)
- 3.3-V Supply for IO, 1.9 V for Core
- 2-M x 16-Bit Word Access
- Asynchronous Read, Write, and Erase Operations
- Erase Operation Supported Only for –55°C to 125°C
- 12-MHz Maximum Clock Frequency
- Endurance: 1000 Program and Erase Cycles
- Data Retention: 1000 hrs
- ESD Protection: 2-kV HBM, 500-V CDM
- 8-mm × 20-mm 14-Pin Ceramic HKN Package and KGD (Bare Die)
Package
SM28VLT32 is a 32-Megabit Flash Memory designed to store program code and/or data from acquisition. The wide temperature rating of this device makes it ideal for applications that need to perform reliably in harsh environments. SM28VLT32 with its serial peripheral interface (SPI) offers low pin count for additional reliability and easy assembly in these applications.
The memory is partitioned as sectors to provide addressing of 2-M words of 16 bits each. Thus, the memory address is 21 bits wide.
SM28VLT32 supports serial peripheral interface to read/write/erase data in the flash memory. The interface is compliant with mode 0 (CPOL = 0, CPHA = 0) and 3 (CPOL = 1, CPHA = 1). Asserting CS# enables the device to enter communication mode. With CS# de-asserted, the device ignores all activity on the SPI pins. As shown in , multiple SM28VLT32 devices can be controlled from a single Master by independently controlling CS# pins in order to realize larger memory in the application. Asserting the HOLD# pin (while CS# is also asserted) will let the device ignore activity on the other SPI input pins (SCK and SI).
The SM28LVT32 supports a hardware data protection scheme using the WP# pin. Erase and program operations are inhibited if WP# is low.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 32-Mbit High-Temp Flash Memory With Serial Peripheral Interface (SPI) Bus datasheet (Rev. C) | 28 Mar 2013 | |
Application note | Using the SM28VLT32-HT With Power Saving Features (Rev. A) | 27 Mar 2013 | ||
EVM User's guide | HTFLASHEVM User’s Guide | 28 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SLVC468 — SM28VLT32-HT Software API
Supported products & hardware
Products
Monostable multivibrators (one-shots)
Package | Pins | Download |
---|---|---|
CFP (HKN) | 14 | View options |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.