SM320F2812-HT (ACTIVE)

High Temperature Digital Signal Controller

High Temperature Digital Signal Controller - SM320F2812-HT
Datasheet
 

Special note

The EVMs (Evaluation Modules) associated with the TMS320F2812 can be used to evaluate the functionality of the SM320F2812-HT.

Description

The SM320F2812 device, member of the C28xE DSP generation, is a highly integrated, high-performance solution for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document SM320F2812 is abbreviated as F2812.

Features

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67 ns Cycle Time)
    • Low Power (1.8 V Core at 135 MHz, 1.9 V, Core at 150 MHz, 3.3 V I/O) Design
    • 3.3 V Flash Voltage
  • JTAG Boundary Scan SupportIEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
  • High-Performance 32 Bit CPU (TMS320C28x)
    • 16 × 16 and 32 x 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash (Four 8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • 128 Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Three 32 Bit CPU Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Multichannel Buffered Serial Port (McBSP) With SPI Mode
  • 12 Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 Individually Programmable, Multiplexed General-Purpose Input / Output (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Supports TMS320C24x/240x Instructions
    • Code Composer Studio IDE
    • DSP/BIOS
    • JTAG Scan Controllers [Texas Instruments (TI) or Third-Party]
    • Evaluation Modules
    • Broad Third-Party Digital Motor Control Support
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/220°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize highly optimized silicon (die)
      solutions with design and process enhancements to maximize performance over
      extended temperatures.

(1) Custom temperature ranges available

View more

Parametrics Compare all products in Fixed-points F280x/1x DSPs

 
CPU
Total Processing (MIPS)
Frequency (MHz)
Processing Accelerators
Frequency per CLA (MHz)
Flash (KB)
RAM (KB)
ROM (KB)
PWM (Ch)
High Resolution PWM(Ch)
PWM Technology Type
Features
Analog to Digital Converter (ADC)
ADC (Ch)
CAP
QEP
I2C
UART
SPI
GPIO
Operating Temperature Range (C)
Rating
SM320F2812-HT
C28x   
150   
150   
N/A   
0   
256   
36   
0   
16   
0   
EV   
External Interface (XINTF)
Single Zone Code Security
32-bit CPU Timers
Watchdog Timer
2-pin Oscillator
McBSP
CAN   
ADC12: 2-S/H, 12.5-MSPS   
16   
6   
2   
0   
2   
1   
56   
-55 to 220   
Catalog   

Other qualified versions of SM320F2812-HT

Version Part Number Definition
Catalog SM320F2812 TI's standard catalog product
Enhanced Product SM320F2812-EP Supports Defense, Aerospace and Medical Applications

Featured tools and software