Home Power management Gate drivers Low-side drivers

SM74101

LAST TIME BUY

3-A/7-A single channel gate driver with input ground for split supply operation

SM74101 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC27512 ACTIVE 4-A/8-A single-channel gate driver with 5-V UVLO and split outputs in SON package Replacement

Product details

Number of channels 1 Power switch MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features Negative Output Voltage Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Single
Number of channels 1 Power switch MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features Negative Output Voltage Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Single
WSON (NGG) 6 9 mm² 3 x 3
  • Renewable Energy Grade
  • Compound CMOS and Bipolar Outputs Reduce
    Output Current Variation
  • 7A sink/3A Source Current
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns/12 ns Rise/Fall
    with 2 nF Load)
  • Inverting and Non-Inverting Inputs Provide Either
    Configuration with a Single Device
  • Supply Rail Under-Voltage Lockout Protection
  • Dedicated Input Ground (IN_REF) for Split Supply
    or Single Supply Operation
  • Power Enhanced 6-Pin WSON Package (3.0mm ×
    3.0mm)
  • Output Swings from VCC to VEE which can be
    Negative Relative to Input Ground
  • Renewable Energy Grade
  • Compound CMOS and Bipolar Outputs Reduce
    Output Current Variation
  • 7A sink/3A Source Current
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns/12 ns Rise/Fall
    with 2 nF Load)
  • Inverting and Non-Inverting Inputs Provide Either
    Configuration with a Single Device
  • Supply Rail Under-Voltage Lockout Protection
  • Dedicated Input Ground (IN_REF) for Split Supply
    or Single Supply Operation
  • Power Enhanced 6-Pin WSON Package (3.0mm ×
    3.0mm)
  • Output Swings from VCC to VEE which can be
    Negative Relative to Input Ground

The SM74101 MOSFET gate driver provides high peak gate drive current in the tiny WSON-6 package (SOT23 equivalent footprint), with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The SM74101 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.

The SM74101 MOSFET gate driver provides high peak gate drive current in the tiny WSON-6 package (SOT23 equivalent footprint), with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The SM74101 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SM74101 Tiny 7A MOSFET Gate Driver datasheet (Rev. B) PDF | HTML 25 Mar 2015
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SM74101 PSpice Transient Model

SLUM456.ZIP (71 KB) - PSpice Model
Simulation model

SM74101 Unencrypted PSpice Transient Model

SNOM574.ZIP (1 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP10645 — Reference Design - MOSFET Driver for Half Bridge with a Fly-Buck to Provide Isolated Power

The PMP10645 reference design is designed for SM74101 mosfet driver with a Fly-Buck power supply to drive half bridge. The SM74101 is a tiny 7A mosfet driver which can support 3A source current and 7A sink current. The LM5017 isolated output Fly-Buck power supply has four outputs to supply the gate (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9461 — Complete Gate Drive and Bias Power Solution for Solar MicroInverter's DC/DC and DC/AC Blocks

PMP9461 is a reference design with complete power and gate drive requirements for grid tie solar microinverters.  The major goal of the reference design is to acheive significant integration and perfomance enhancement in gate drive as well as the bias supply segment (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos