SN54AC00-DIE RadTolerant Class V, Quadruple 2-Input Positive-NAND Gate | TI.com

SN54AC00-DIE (ACTIVE)

RadTolerant Class V, Quadruple 2-Input Positive-NAND Gate

 

Description

The SN54AC00-DIE device contains four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V

View more

Featured tools and software