SN54AC04 Hex Inverters | TI.com

SN54AC04 (ACTIVE)

Hex Inverters

Hex Inverters - SN54AC04
Datasheet
 

Description

The ’AC04 devices contain six independent inverters. The devices perform the Boolean function Y = A\.

Features

  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Schmitt trigger Rating Operating temperature range (C)
SN54AC04 Order now AC     2     6     6     3.3
5    
100     0.02     11
8.5    
24     -24     No     Military     -55 to 125    
SN74AC04 Order now AC     2     6     6     3.3
5    
100     0.02     10
7.5    
24     -24     No     Catalog     -40 to 85    
SN74AC04-EP Order now AC     2     6     6     3.3
5    
100     0.02     9
7    
24     -24     No     HiRel Enhanced Product     -55 to 125    
SN74AC04-Q1 Order now AC     2     6     6     3.3
5    
100     0.02     10
7.5    
24     -24     No     Automotive     -40 to 125