SN54AHC02 Quadruple 2-Input Positive-NOR Gates | TI.com

SN54AHC02 (ACTIVE) Quadruple 2-Input Positive-NOR Gates

Quadruple 2-Input Positive-NOR Gates - SN54AHC02
Datasheet
 

Description

The ’AHC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = AB or Y = A + B in positive logic.

Features

  • Operating Range 2-V to 5.5-V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in NOR gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54AHC02 Order now AHC     2     5.5     4     2     50     -50     Standard CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74AHC02 Order now AHC     2     5.5     4     2     8     -8     Standard CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Catalog     -40 to 125     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN74AHC02-EP Order now AHC     2     5.5     4     2     50     -50     Standard CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     HiRel Enhanced Product     -55 to 125     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     TSSOP | 14    
SN74AHC02-Q1 Samples not available AHC     2     5.5     4     2     8     -8     Standard CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Automotive     -40 to 125     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     TSSOP | 14