SN54AHCT00 Quadruple 2-Input Positive-NAND Gates | TI.com

SN54AHCT00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input Positive-NAND Gates

Quadruple 2-Input Positive-NAND Gates - SN54AHCT00
Datasheet
 

Description

The ’AHCT00 devices perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic.

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54AHCT00 Order now AHCT     4.5     5.5     4     2     8     -8     TTL-Compatible CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
Military     70     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74AHCT00 Order now AHCT     4.5     5.5     4     2     8     -8     TTL-Compatible CMOS     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
Catalog     70     -40 to 85     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14