SN54AHCT00

ACTIVE

Quadruple 2-Input Positive-NAND Gates

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

SNJ54AHCT00FK

Same as: 5962-9682301Q2A This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $18.77 18.77 1 | TUBE 1 LCCC (FK) | 20 Contact distributors Not available Production -55 to 125 View
POST-PLATE
N/A for Pkg Type No Affected View View View View

SNJ54AHCT00J

Same as: 5962-9682301QCA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $10.26 10.26 1 | TUBE 1 CDIP (J) | 14 Contact distributors Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

SNJ54AHCT00W

Same as: 5962-9682301QDA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $20.51 20.51 1 | TUBE 1 CFP (W) | 14 Contact distributors Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View