SN54F153 Dual 1-Of-4 Data Selectors/Multiplexers | TI.com

SN54F153
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 1-Of-4 Data Selectors/Multiplexers

Dual 1-Of-4 Data Selectors/Multiplexers - SN54F153
Datasheet
 

Description

These data selectors/multiplexers contain inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate strobe (G\) inputs are provided for each of the two 4-line sections.

The SN54F153 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F153 is characterized for operation from 0°C to 70°C.

 

 

 

Features

  • Permits Multiplexing From N Lines to One Line
  • Performs Parallel-to-Serial Conversion
  • Strobe (Enable) Line Provided for Cascading (N Lines to N Lines)
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

 

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
SN54F153 Order now Encoder/Multiplexer     F     4.5     5.5     2     5     70     20     12     4:1     Standard     20/-1       Military     -55 to 125     CDIP | 16
CFP | 16
LCCC | 20    
16CDIP: 135 mm2: 6.92 x 19.56 (CDIP | 16)
16CFP: 69 mm2: 6.73 x 10.3 (CFP | 16)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
  5     0.75     2    
SN74F153 Samples not available Encoder
Multiplexer    
F     4.5     5.5     2     5     70     20     12     4:1     Standard     20     -1     Catalog     0 to 70     PDIP | 16
SOIC | 16
SO | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
1     5     0.75     2