SN54HCT138 3-Line To 8-Line Decoders/Demultiplexers | TI.com

SN54HCT138
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-Line To 8-Line Decoders/Demultiplexers

3-Line To 8-Line Decoders/Demultiplexers - SN54HCT138
Datasheet
 

Description

The ’HCT138 devices are designed for high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can minimize the effects of system decoding. When employed with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

The conditions at the binary-select inputs and the three enable inputs select one of eight output lines. Two active-low (G)\ and one active-high (G) enable inputs reduce the need for external gates or inverters when expanding. A 24-line decoder can be implemented without external inverters, and a 32-line decoder requires only one inverter. An enable input can be used as a data input for demultiplexing applications.

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 17 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • Designed Specifically for High-Speed Memory Decoders and Data Transmission Systems
  • Incorporate Three Enable Inputs to Simplify Cascading and/or Data Reception

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
SN54HCT138 Order now Decoder/Demultiplexer     HCT     4.5     5.5     1     5     25     0.08     45     3:8     Standard     4/-4       Military     -55 to 125     CDIP | 16
CFP | 16
LCCC | 20    
16CDIP: 135 mm2: 6.92 x 19.56 (CDIP | 16)
16CFP: 69 mm2: 6.73 x 10.3 (CFP | 16)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
8     5     0.75     2    
SN74HCT138 Order now Decoder
Demultiplexer    
HCT     4.5     5.5     1     5     25     0.08     45     3:8     Standard     4     -4     Catalog     -40 to 85     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
8     5     0.75     2