SN54LS139A Dual 2-Line To 4-Line Decoders/Demultiplexers | TI.com

SN54LS139A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 2-Line To 4-Line Decoders/Demultiplexers

Dual 2-Line To 4-Line Decoders/Demultiplexers - SN54LS139A
Datasheet
 

Description

These Schottky-clamped TTL MSI circuits are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When employed with high-speed memories utilizing a fast-enable circuit, the delay times of these decoders and the enable time of the memory are usually less than the typical access time of the memory. This means that the effective system delay introduced by the Schottky-clamped system decoder is negligible.

The circuit comprises two individual two-line to four-line decoders in a single package. The active-low enable input can be used as a data line in demultiplexing applications.

All of these decoders/demultiplexers feature fully buffered inputs, each of which represents only one normalized load to its driving circuit. All inputs are clamped with high-performance Schottky diodes to suppress line-ringing and to simplify system design. The SN54LS139A and SN54S139 are characterized for operation range of –55°C to 125°C. The SN74LS139A and SN74S139A are characterized for operation from 0°C to 70°C.

Features

  • Designed Specifically for High-Speed:
    • Memory Decoders
    • Data Transmission Systems
  • Two Fully Independent 2- to 4-Line
    Decoders/Demultiplexers
  • Schottky clamped for High Performance

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
SN54LS139A Order now Decoder/Demultiplexer     LS     4.5     5.5     2     5     35     11     33     2:4     Standard     8/-0.4       Military     -55 to 125     CDIP | 16
CFP | 16
LCCC | 20    
16CDIP: 135 mm2: 6.92 x 19.56 (CDIP | 16)
16CFP: 69 mm2: 6.73 x 10.3 (CFP | 16)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
4     5     0.75     2    
SN74LS139A Order now Decoder
Demultiplexer    
LS     4.75     5.25     2     5     35     11     33     2:4     Standard     8     -0.4     Catalog     0 to 70     PDIP | 16
SOIC | 16
SO | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
4     5     0.75     2