SN54LS163A

ACTIVE

Synchronous 4-Bit Counters

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

JM38510/31512B2A

Same as: M38510/31512B2A This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $25.60 25.60 1 | TUBE 1 LCCC (FK) | 20 Distributors Avnet No stock Rochester Elec. - Overstock 37 Not available Production -55 to 125 View
POST-PLATE
N/A for Pkg Type No Affected View View View View

JM38510/31512BEA

Same as: M38510/31512BEA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $14.12 14.12 1 | TUBE 1 CDIP (J) | 16 Distributors Arrow 36 Global stock Avnet No stock Avnet: Silica No stock Rochester Elec. - Overstock 5 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

JM38510/31512BFA

Same as: M38510/31512BFA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $27.56 27.56 1 | TUBE 1 CFP (W) | 16 Distributors Avnet No stock Rochester Elec. - Overstock 74 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

SN54LS163AJ

ACTIVE
Not available Not available 100u | $10.20 10.20 1 | TUBE 1 CDIP (J) | 16 Distributors Arrow 3 Global stock Avnet No stock Avnet: Silica 33 Rochester Elec. - Overstock 1,587 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

SNJ54LS163AFK

Same as: 76034012A This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $30.64 30.64 1 | TUBE 1 LCCC (FK) | 20 Distributors Avnet No stock Rochester Elec. - Overstock 6 Not available Production -55 to 125 View
POST-PLATE
N/A for Pkg Type No Affected View View View View

SNJ54LS163AJ

Same as: 7603401EA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $10.78 10.78 1 | TUBE 1 CDIP (J) | 16 Distributors Arrow 23 Global stock Avnet No stock Avnet: Silica No stock Rochester Elec. - Overstock 27 Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View

SNJ54LS163AW

Same as: 7603401FA This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
Not available Not available 100u | $26.49 26.49 1 | TUBE 1 CFP (W) | 16 Contact distributors Not available Production -55 to 125 View
Call TI
N/A for Pkg Type No Affected View View View View