SN54LS30 8-Input Positive-NAND Gates | TI.com

SN54LS30
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Input Positive-NAND Gates

8-Input Positive-NAND Gates - SN54LS30
Datasheet
 

Description

These devices contain a single 8-input NAND gate.

The SN5430, SN54LS30, and SN54S30 are characterized for operation over the full military range of -55°C to 125°C. The SN7430, SN74LS30, and SN74S30 are characterized for operation from 0°C to 70°C.

 

Features

  • Package Options Include Plastic “Small Outline” Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54LS30 Order now LS     4.5     5.5     1     8     0.4     -16     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     Military     35     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74LS30 Samples not available LS     4.75     5.25     1     8     16     -0.4     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     Catalog     35     0 to 70     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
PDIP | 14
SOIC | 14
SO | 14