SN55HVD233-SP

ACTIVE

Radiation Hardness Assured (RHA) 3.3V CAN Transceiver with Standby Mode, Loop-back

SN55HVD233-SP

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -18 to 18 Signaling rate (max) (Bits) 1000000 Rating Space
Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -18 to 18 Signaling rate (max) (Bits) 1000000 Rating Space
CFP (HKX) 8 155.4 mm² 6.475 x 24
  • QMLV (QML Class V) Radiation Hardness Assured (RHA) MIL-PRF 38535 Qualified, SMD 5962L1420901VXC
    • Single Event Latch-up (SEL) Immune to 86 MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) immune up 50 kRad (Si) at Low Dose Rate
    • Qualified over the Military Temperature Range (–55°C to 125°C)
    • High-Performance 8-Pin Ceramic Flat Pack (HKX)
  • Compatible With ISO 11898-2
  • Bus Pins Fault Protection Exceeds ±16 V
  • Bus Pins ESD Protection Exceeds ±16 kV HBM
  • Data Rates up to 1 Mbps
  • Extended –7-V to 12-V Common Mode Range
  • High Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low Current Standby Mode, 200-µA Typical
  • Loopback for Diagnostic Functions
  • Thermal Shutdown Protection
  • Power Up and Power Down With Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • QMLV (QML Class V) Radiation Hardness Assured (RHA) MIL-PRF 38535 Qualified, SMD 5962L1420901VXC
    • Single Event Latch-up (SEL) Immune to 86 MeV-cm2/mg at 125°C
    • Total Ionizing Dose (TID) immune up 50 kRad (Si) at Low Dose Rate
    • Qualified over the Military Temperature Range (–55°C to 125°C)
    • High-Performance 8-Pin Ceramic Flat Pack (HKX)
  • Compatible With ISO 11898-2
  • Bus Pins Fault Protection Exceeds ±16 V
  • Bus Pins ESD Protection Exceeds ±16 kV HBM
  • Data Rates up to 1 Mbps
  • Extended –7-V to 12-V Common Mode Range
  • High Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low Current Standby Mode, 200-µA Typical
  • Loopback for Diagnostic Functions
  • Thermal Shutdown Protection
  • Power Up and Power Down With Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monolithic Output During Power Cycling

The SN55HVD233-SP is used in spacecraft applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh radiation environments, the SN55HVD233-SP features cross-wire, overvoltage, and loss of ground protection to ±16 V, overtemperature (thermal shutdown) protection. This device operates over a wide –7-V to 12-V common mode range. This transceiver is the interface between the host CAN controller on the microprocessor, FPGA, or ASIC, and the differential CAN bus used in satellite applications.

Modes: The RS, pin 8 of the SN55HVD233-SP, provides for three modes of operation: high-speed, slope control, or low-power standby mode. The user selects the high-speed mode of operation by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The user can adjust the rise and fall slope by connecting a resistor to ground at pin 8, because the slope is proportional to the pin’s output current. Slope control is implemented with a resistor values of 0 Ω to achieve a single ended slew rate of approximately 38 V/µs up to a value of 50 kΩ to achieve approximately 4 V/µs slew rate. For more information about slope control, refer to the Application and Implementation section.

The SN55HVD233-SP enters a low-current standby (listen-only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to pin 8. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus. For more information on the loopback mode, refer to the Application Information section.

Loopback: A logic high on the loopback LBK pin 5 of the SN55HVD233-SP places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver-to-receiver loopback, self-diagnostic node functions without disturbing the bus.

CAN bus states: The CAN bus has two states during powered operation of the device: dominant and recessive. A dominant bus state is when the bus is driven differentially, corresponding to a logic low on the D and R pin. A recessive bus state is when the bus is biased to VCC / 2 through the high-resistance internal input resistors RIN of the receiver, corresponding to a logic high on the D and R pins (see Bus States (Physical Bit Representation) and Simplified Recessive Common Mode Bias and Receiver).

The SN55HVD233-SP is used in spacecraft applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh radiation environments, the SN55HVD233-SP features cross-wire, overvoltage, and loss of ground protection to ±16 V, overtemperature (thermal shutdown) protection. This device operates over a wide –7-V to 12-V common mode range. This transceiver is the interface between the host CAN controller on the microprocessor, FPGA, or ASIC, and the differential CAN bus used in satellite applications.

Modes: The RS, pin 8 of the SN55HVD233-SP, provides for three modes of operation: high-speed, slope control, or low-power standby mode. The user selects the high-speed mode of operation by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The user can adjust the rise and fall slope by connecting a resistor to ground at pin 8, because the slope is proportional to the pin’s output current. Slope control is implemented with a resistor values of 0 Ω to achieve a single ended slew rate of approximately 38 V/µs up to a value of 50 kΩ to achieve approximately 4 V/µs slew rate. For more information about slope control, refer to the Application and Implementation section.

The SN55HVD233-SP enters a low-current standby (listen-only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to pin 8. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus. For more information on the loopback mode, refer to the Application Information section.

Loopback: A logic high on the loopback LBK pin 5 of the SN55HVD233-SP places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver-to-receiver loopback, self-diagnostic node functions without disturbing the bus.

CAN bus states: The CAN bus has two states during powered operation of the device: dominant and recessive. A dominant bus state is when the bus is driven differentially, corresponding to a logic low on the D and R pin. A recessive bus state is when the bus is biased to VCC / 2 through the high-resistance internal input resistors RIN of the receiver, corresponding to a logic high on the D and R pins (see Bus States (Physical Bit Representation) and Simplified Recessive Common Mode Bias and Receiver).

Download View video with transcript Video

Sample Availability

Engineering Model samples are available (HVD233HKX/EM). Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet SN55HVD233-SP 3.3-V Radiation Hardened CAN Transceiver datasheet (Rev. A) PDF | HTML 15 Dec 2017
* Radiation & reliability report Single-Event Effects Test Report of the HVD233-SP CAN Bus Transceivers 20 Mar 2018
* Radiation & reliability report SN55HVD233-SP Total Ionizing Dose (TID) Radiation Report 05 Feb 2018
* SMD SN55HVD233-SP SMD 5962-14209 08 Jul 2016
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
EVM User's guide SN55HVD233EVM-CVAL Users Guide 30 Aug 2017
Application note Overview of 3.3V CAN (Controller Area Network) Transceivers 22 Jan 2013
Analog Design Journal Message priority inversion on a CAN bus 11 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN55HVD233EVM-CVAL — SN55HVD233-SP radiation hardness assured (RHA) evaluation module

The SN55HVD233EVM-CVAL is an evaluation module for the raditation tolerant SN55HVD233-SP CAN tranceiver. The EVM has configurations for basic CAN evaluation, including various load and termination settings necessary to evaluate CAN transceiver performance.
User guide: PDF
Not available on TI.com
Simulation model

SN55HVD233 IBIS Model

SLLM274.ZIP (71 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CFP (HKX) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos