SN65C1168E-SEP

ACTIVE

Radiation hardened RS-422 dual differential drivers and receivers in space Enhanced Plastic

SN65C1168E-SEP

ACTIVE

Product details

Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating Space Operating temperature range (°C) -55 to 125
Number of receivers 2 Number of transmitters 2 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 17000 Rating Space Operating temperature range (°C) -55 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • VID V62/19606
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • ELDRS-free to 30 krad(Si)
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • Operate from single 5-V power supply
  • ESD protection for RS-422 bus pins
    • ±12-kV human-body model (HBM)
    • ±8-kV IEC 61000-4-2, contact discharge
    • ±8-kV IEC 61000-4-2, air-gap discharge
  • Low-pulse skew
  • Receiver input impedance . . . 17 kΩ (typical)
  • Receiver input sensitivity . . . ±200 mV
  • Receiver common-mode input voltage range of
    –7 V to 7 V
  • Glitch-free power-up/power-down protection
  • VID V62/19606
  • Radiation hardened
    • Single event latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
    • ELDRS-free to 30 krad(Si)
    • Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Gold wire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
  • Operate from single 5-V power supply
  • ESD protection for RS-422 bus pins
    • ±12-kV human-body model (HBM)
    • ±8-kV IEC 61000-4-2, contact discharge
    • ±8-kV IEC 61000-4-2, air-gap discharge
  • Low-pulse skew
  • Receiver input impedance . . . 17 kΩ (typical)
  • Receiver input sensitivity . . . ±200 mV
  • Receiver common-mode input voltage range of
    –7 V to 7 V
  • Glitch-free power-up/power-down protection

The SN65C1168E-SEP consists of dual drivers and dual receivers with ±12-kV ESD (HBM) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The device meets the requirements of TIA/EIA-422-B and ITU recommendation V.11. Some parameters do not meet all TIA/EIA-422-B and ITU recommendation V.11 requirements after 20-krad(Si) TID exposure.

The SN65C1168E-SEP drivers have individual active-high enables.

The SN65C1168E-SEP consists of dual drivers and dual receivers with ±12-kV ESD (HBM) and ±8-kV ESD (IEC61000-4-2 Air-Gap Discharge and Contact Discharge) for RS-422 bus pins. The device meets the requirements of TIA/EIA-422-B and ITU recommendation V.11. Some parameters do not meet all TIA/EIA-422-B and ITU recommendation V.11 requirements after 20-krad(Si) TID exposure.

The SN65C1168E-SEP drivers have individual active-high enables.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet SN65C1168E-SEP Dual Differential Drivers and Receivers With ±12-kV ESD Protection datasheet PDF | HTML 23 Jul 2019
* Radiation & reliability report SN65C1168E-SEP Single-Event Latch-Up (SEL) Radiation Report 30 Oct 2020
* VID SN65C1168E-SEP VID V6219606 06 Aug 2020
* Radiation & reliability report SN65C1168E-SEP Reliability Report 24 Jun 2019
* Radiation & reliability report SN65C1168E-SEP Total Ionizing Dose (TID) Radiation Report 02 Apr 2019
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application brief Space-Grade, 30-krad, Isolated RS-422 Serial Transceiver Circuit PDF | HTML 01 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN65C1168E TINA-TI Reference Design

SLLM346.TSC (369 KB) - TINA-TI Reference Design
Simulation model

SN65C1168E TINA-TI Spice Model

SLLM347.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos