SN65ELT23

ACTIVE

5-V dual differential PECL buffer to TTL translator

Product details

Function Receiver, Translator Protocols PECL Number of transmitters 0 Number of receivers 2 Supply voltage (V) 5 Signaling rate (MBits) 500 Input signal PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Translator Protocols PECL Number of transmitters 0 Number of receivers 2 Supply voltage (V) 5 Signaling rate (MBits) 500 Input signal PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Dual 5-V Differential PECL-to-TTL Buffer
  • 24-mA TTL Ouputs
  • Operating Range
    • PECL VCC = 4.75 V to 5.25 V with GND = 0 V
  • Support for Clock Frequencies of 250 MHz (TYP)
  • 3.5-ns Typical Propagation Delay
  • Output Default Low with Inputs Left Open or <1.3 V
  • Internal Input 50-k Pull-Down Resistor
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC100ELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

  • Dual 5-V Differential PECL-to-TTL Buffer
  • 24-mA TTL Ouputs
  • Operating Range
    • PECL VCC = 4.75 V to 5.25 V with GND = 0 V
  • Support for Clock Frequencies of 250 MHz (TYP)
  • 3.5-ns Typical Propagation Delay
  • Output Default Low with Inputs Left Open or <1.3 V
  • Internal Input 50-k Pull-Down Resistor
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC100ELT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

The SN65ELT23 is a low power dual PECL-to-TTL translator device. The device includes circuitry to maintain a known logic low level when inputs are in an open condition. The SN65ELT23 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 5-V Dual Differential PECL Buffer-to-TTL Translator datasheet 30 Jun 2009
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos