SN65EPT23

ACTIVE

3.3-V ecl differential receiver

Product details

Function Receiver, Translator Protocols LVDS, LVPECL Number of transmitters 0 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 600 Input signal LVDS, LVPECL Output signal CMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Translator Protocols LVDS, LVPECL Number of transmitters 0 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 600 Input signal LVDS, LVPECL Output signal CMOS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Dual 3.3 V Differential LVPECL/LVDS to
    LVTTL/LVCMOS Buffer Translator
  • 24 mA LVTTL Ouputs
  • Operating Range
    • VCC = 3.0 V to 3.6 V
    • GND = 0 V
  • Support for Clock Frequencies > 300 MHz
  • 2.0 ns Typical Propagation Delay
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100EPT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

  • Dual 3.3 V Differential LVPECL/LVDS to
    LVTTL/LVCMOS Buffer Translator
  • 24 mA LVTTL Ouputs
  • Operating Range
    • VCC = 3.0 V to 3.6 V
    • GND = 0 V
  • Support for Clock Frequencies > 300 MHz
  • 2.0 ns Typical Propagation Delay
  • Built-in Temperature Compensation
  • Drop in Compatible to MC100EPT23
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

The SN65EPT23 is a low power dual LVPECL/LVDS to LVTTL/LVCMOS translator device. The device includes circuitry to maintain inputs at Vcc/2 when left open. The SN65EPT23 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 option.

The SN65EPT23 is a low power dual LVPECL/LVDS to LVTTL/LVCMOS translator device. The device includes circuitry to maintain inputs at Vcc/2 when left open. The SN65EPT23 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 option.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3.3-V ECL Differential Receiver datasheet (Rev. A) 27 Jan 2011
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SN65EPT23EVM — SN65EPT23 Evaluation Module

Simulation model

SN65EPT23 IBIS Model

SLLM146.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos