SN65HVD101 IO-Link PHY for device nodes | TI.com

SN65HVD101 (ACTIVE) IO-Link PHY for device nodes

IO-Link PHY for device nodes - SN65HVD101
Datasheet
 

Recommended alternative parts

  • TIOL111  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Device offers smaller package, integrated surge protection, and LDO regulator options

Description

The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.

The SN65HVD101 and ’HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.

The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.

The SN65HVD101 and ’HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.

Features

  • Configurable CQ Output: Push-Pull, High-Side, or Low-Side for SIO Mode
  • Remote Wake-Up Indicator
  • Current Limit Indicator
  • Power-Good Indicator
  • Overtemperature Protection
  • Reverse Polarity Protection
  • Configurable Current Limits
  • 9-V to 36-V Supply Range
  • Tolerant to 50-V Peak Line Voltage
  • 3.3-V/5-V Configurable Integrated LDO (SN65HVD101 ONLY)
  • 20-pin QFN Package, 4 mm × 3.5 mm

All trademarks are the property of their respective owners.

Parametrics

Compare all products in IO-Link/digital IO Email Download to Excel
Part number Order Device type Supply voltage(s) (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-4 EFT (+/- kV) IEC 61000-4-5 (surge) (+/- kV) Current limit (Max) (mA) LDO output range (V) Features Operating temperature range (C) Package Group
SN65HVD101 Order now IO-Link     9 to 30                     3.3     Reverse polarity protection
Configurable current limiter
Remote wakeup
Integrated LDO (3.3 V or 5 V)
Adjustable IO
Thermal warning    
-40 to 105     VQFN | 20    
SN65HVD102 Order now IO-Link     9 to 30                         Reverse polarity protection
Configurable current limiter
Remote wakeup
Adjustable IO
Thermal warning    
-40 to 105     VQFN | 20    
TIOL111 Order now IO-Link     7 to 36     16     4     1.2     350         Reverse polarity protection
Configurable current limiter
Remote wakeup    
-40 to 125     VSON | 10    
TIOL1113 Order now IO-Link     7 to 36     16     4     1.2     350     3.3     Reverse polarity protection
Configurable current limiter
Remote wakeup    
-40 to 125     VSON | 10    
TIOL1115 Order now IO-Link     7 to 36     16     4     1.2     350     5     Reverse polarity protection
Configurable current limiter
Remote wakeup    
-40 to 125     VSON | 10    
TIOS101 Order now Digital output switch     7 to 36     16     4     1.2     350         Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10    
TIOS1013 Order now Digital output switch     7 to 36     16     4     1.2     350     3.3     Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10    
TIOS1015 Order now Digital output switch     7 to 36     16     4     1.2     350     5     Reverse polarity protection
Configurable current limiter    
-40 to 125     VSON | 10