SN65HVD101

ACTIVE

IO-Link PHY for device nodes

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TIOL112 ACTIVE IO-Link device transceiver with low residual voltage and integrated surge protection Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots
TIOL1123 ACTIVE IO-Link device transceiver with low residual voltage, integrated surge protection, 3.3-V LDO output Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots and 3.3V LDO out
TIOL1125 ACTIVE IO-Link device transceiver with low residual voltage, integrated surge protection, & 5-V LDO output Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots and 5V LDO out

Product details

Type IO-Link Supply voltage (V) 9 to 30 Current limit (max) (A) 0.4 LDO output range (V) 3.3 Features Adjustable IO, Configurable current limiter, Integrated LDO (3.3 V or 5 V), Remote wakeup, Reverse polarity protection, Thermal warning Operating temperature range (°C) -40 to 105
Type IO-Link Supply voltage (V) 9 to 30 Current limit (max) (A) 0.4 LDO output range (V) 3.3 Features Adjustable IO, Configurable current limiter, Integrated LDO (3.3 V or 5 V), Remote wakeup, Reverse polarity protection, Thermal warning Operating temperature range (°C) -40 to 105
VQFN (RGB) 20 14 mm² 4 x 3.5
  • Configurable CQ Output: Push-Pull, High-Side, or Low-Side for SIO Mode
  • Remote Wake-Up Indicator
  • Current Limit Indicator
  • Power-Good Indicator
  • Overtemperature Protection
  • Reverse Polarity Protection
  • Configurable Current Limits
  • 9-V to 36-V Supply Range
  • Tolerant to 50-V Peak Line Voltage
  • 3.3-V/5-V Configurable Integrated LDO (SN65HVD101 ONLY)
  • 20-pin QFN Package, 4 mm × 3.5 mm
  • Configurable CQ Output: Push-Pull, High-Side, or Low-Side for SIO Mode
  • Remote Wake-Up Indicator
  • Current Limit Indicator
  • Power-Good Indicator
  • Overtemperature Protection
  • Reverse Polarity Protection
  • Configurable Current Limits
  • 9-V to 36-V Supply Range
  • Tolerant to 50-V Peak Line Voltage
  • 3.3-V/5-V Configurable Integrated LDO (SN65HVD101 ONLY)
  • 20-pin QFN Package, 4 mm × 3.5 mm

The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.

The SN65HVD101 and ’HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.

The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.

The SN65HVD101 and ’HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.

The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.

The SN65HVD101 and ’HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.

The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.

The SN65HVD101 and ’HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TIOL111 ACTIVE IO-Link device transceiver with integrated surge protection Device offers smaller package, integrated surge protection, and LDO regulator options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVD10x IO-Link PHY for Device Nodes datasheet (Rev. D) PDF | HTML 12 May 2017
EVM User's guide SN65HVD101 EVM User's Guide 03 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD101EVM — SN65HVD101 and SN65HVD102 Evaluation Module for IO-LINK PHY for Device Nodes

The SN65HVD101 and SN65HVD102 IO-LINK PHYs implement the IO-LINK interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65HVD101 IBIS Model

SLLM204.ZIP (95 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00188 — IO-Link Sensor Transmitter Reference Design

This reference design offers a rapid prototyping platform for IO-Link sensor transmitter. Due to its modular design, different sections can be easily cut away to allow fast and simple interfacing of any analog or digital sensor.  The design is programmed with a fully validated IO-Link stack (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00457 — IO-Link Adapter Reference Design for Sensors with Analog 4-20mA Output

TIDA-00457 is an IO-link adapter which evaluates the binary or analog 4-20 mA output signal of sensors in the industrial environment and forwards the results to the PLC via IO-lnk. All this fits in a 6-mm wide PCB compatible with the industry-standard M12 connector.
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RGB) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos