SN65HVD101 (ACTIVE) IO-Link PHY for device nodes

IO-Link PHY for device nodes - SN65HVD101
Datasheet
 

Models (1)

Title Category Type Date
SN65HVD101 IBIS Model IBIS Model ZIP 26 Mar 2013

Design kits & evaluation modules (1)

Name Part# Type
SN65HVD101 and SN65HVD102 Evaluation Module for IO-LINK PHY for Device Nodes SN65HVD101EVM Evaluation Modules & Boards

Reference designs

IO-Link Adapter Reference Design for Sensors with Analog 4-20mA Output

The TIDA-00457 TI Design is an IO-Link adapter which evaluates the binary or analog 4-20mA output signal of sensors in the industrial environment and forwards the results to the PLC via IO-Link. All this is fitting in a 6mm wide PCB compatible with the industry standard M12 connector.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation