SN65HVD12-EP

ACTIVE

Enhanced Product 3.3-V Rs-485 Transceiver

SN65HVD12-EP

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 1 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 15500 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 1 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 15500 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
  • Extended Temperature Performance of Up to -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Operates With a 3.3 V Supply
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates of 1 Mbps, 10 Mbps, and 25 Mbps(2)
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From -7 V to 12 V
  • Low-Current Standby Mode . . . 1 µA (Typ)
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • Electronic Security Stations
    • Industrial Process Control
    • Building Automation
    • Point-of-Sale (POS) Terminals and Networks

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

(2) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
  • Extended Temperature Performance of Up to -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Operates With a 3.3 V Supply
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates of 1 Mbps, 10 Mbps, and 25 Mbps(2)
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From -7 V to 12 V
  • Low-Current Standby Mode . . . 1 µA (Typ)
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • Electronic Security Stations
    • Industrial Process Control
    • Building Automation
    • Point-of-Sale (POS) Terminals and Networks

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

(2) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65HVD10, SN65HVD11, and SN65HVD12 combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3 V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables respectively, that can be externally connected together to function as direction control. Low device standby supply current can be achieved by disabling the driver and the receiver.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These parts feature wide positive and negative common-mode voltage ranges, making them suitable for party-line applications.

The SN65HVD10, SN65HVD11, and SN65HVD12 combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3 V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables respectively, that can be externally connected together to function as direction control. Low device standby supply current can be achieved by disabling the driver and the receiver.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These parts feature wide positive and negative common-mode voltage ranges, making them suitable for party-line applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THVD1450 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3 V RS-485 Transceivers datasheet (Rev. E) 11 Sep 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos