SLLSE49D September 2010  – July 2017 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—AEC
    3. 6.3 ESD Ratings—IEC
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Power Dissipation Ratings
    8. 6.8 Switching Characteristics
    9. 6.9 Package Dissipation Ratings
    10. 6.10Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Bus Fault Conditions
      2. 8.3.2Receiver Failsafe
      3. 8.3.3Hot-Plugging
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
        1. 9.2.1.1Data Rate and Bus Length
        2. 9.2.1.2Bus Loading
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1Stub Length
        2. 9.2.2.2Receiver Failsafe
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Device Support
      1. 12.1.1Third-Party Products Disclaimer
    2. 12.2Documentation Support
      1. 12.2.1Related Documentation
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Trademarks
    6. 12.6Electrostatic Discharge Caution
    7. 12.7Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESG Classification Level C3B
  • Bus-Pin Fault Protection to:
    • > ±70 V ('HVD1780-Q1, 'HVD1781-Q1)
    • > ±30 V ('HVD1782-Q1)
  • Operation With 3.3-V to 5-V Supply Range
  • ±16-kV HBM Protection on Bus Pins
  • Reduced Unit Load for up to 320 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 μA Maximum
    • ICC 4-mA Quiescent During Operation
  • Pin-Compatible With Industry-Standard SN75176
  • Signaling Rates of 115 kbps, 1 Mbps, and up to 10 Mbps

Applications

    Automotive Data Links

Description

These devices are designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. They are also robust to ESD events, with high levels of protection to the human-body-model specification.

These devices combine a differential driver and a differential receiver, which operate from a single power supply. In the 'HVD1782, the driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. This port features a wide common-mode voltage range, making the devices suitable for multipoint applications over long cable runs. These devices are characterized from –40°C to 125°C. These devices are pin-compatible with the industry-standard SN75176 transceiver, making them drop-in upgrades in most systems.

These devices are fully compliant with ANSI TIA/EIA 485-A with a 5-V supply and can operate with a 3.3-V supply with reduced driver output voltage for low-power applications. For applications where operation is required over an extended common-mode voltage range, see the SN65HVD1785 (SLLS872) data sheet.

Device Information(1)

PART NUMBERSIGNALING RATENUMBER OF NODES
SN65HVD1780-Q1 Up to 115 kbpsUp to 320
SN65HVD1781-Q1Up to 1 MbpsUp to 320
SN65HVD1782-Q1 Up to 10 Mbps Up to 64
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

SN65HVD1780-Q1 SN65HVD1781-Q1 SN65HVD1782-Q1 m0092-02_lls877.gif