SN65HVD21A Extended Common-Mode RS-485 Transceiver | TI.com

SN65HVD21A (ACTIVE)

Extended Common-Mode RS-485 Transceiver

Extended Common-Mode RS-485 Transceiver - SN65HVD21A
Datasheet
 

Description

The SN65HVD21A offers performance far exceeding typical RS−485 devices. In addition to meeting all requirements of the TIA/EIA−485−A standard, the device operates over an extended range of common-mode voltage, and has features such as high ESD protection, wide receiver hysteresis, and failsafe operation. This device is ideally suited for long-cable networks, and other applications where the environment is too harsh for ordinary transceivers.

The device is designed for bidirectional data transmission on multipoint twisted-pair cables. Example applications are digital motor controllers, remote sensors and terminals, industrial process control, security stations, and environmental control systems.

The device combines a 3-state differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a differential bus port that offers minimum loading to the bus. This port features an extended common-mode voltage range making the device suitable for multipoint applications over long cable runs.

The SN65HVD21A allows up to 256 connected nodes at moderate data rates (up to 6 Mbps). The driver output slew rate is controlled to provide reliable switching with shaped transitions which reduce high-frequency noise emissions.

The receivers also include a failsafe circuit that provides a high-level output within 250 microseconds after loss of the input signal. The most common causes of signal loss are disconnected cables, shorted lines, or the absence of any active transmitters on the bus. This feature prevents noise from being received as valid data under these fault conditions. This feature may also be used for Wired-Or bus signaling.

The SN65HVD21A is characterized for operation over the temperature range of –40°C to 85°C.

Features

  • Common-Mode Voltage Range (–20 V to 25 V)
    More Than Doubles TIA/EIA-485 Requirement
  • Reduced Unit-Load for up to 256 Nodes
  • Bus I/O Protection to Over 16-kV HBM
  • Failsafe Receiver for Open-Circuit, Short-Circuit
    and Idle-Bus Conditions
  • Low Standby Supply Current 1-µA Max
  • More Than 100 mV Receiver Hysteresis
  • APPLICATIONS
    • Long Cable Solutions
      • Factory Automation
      • Security Networks
      • Building HVAC
    • Severe Electrical Environments
      • Electrical Power Inverters
      • Industrial Drives
      • Avionics

View more

Parametrics Compare all products in RS-485/RS-422

 
Supply Voltage(s) (Nom) (V)
No. of TX
No. of RX
Duplex
Signaling Rate (Max) (Mbps)
IEC 61000-4-2 Contact (+/- kV)
HBM ESD (kV)
Fault Protection (V)
Number of Nodes
Common Mode Range
ICC (Max) (mA)
Isolated
Rating
Operating Temperature Range (C)
Package Group
Approx. Price (US$)
SN65HVD21A SN65HVD20 SN65HVD21 SN65HVD22 SN65HVD23 SN65HVD24
5     5     5     5     5     5    
1     1     1     1     1     1    
1     1     1     1     1     1    
Half     Half     Half     Half     Half     Half    
6     25     5     0.5     25     3    
N/A     N/A     N/A     N/A     N/A     N/A    
16     16     16     16     16     16    
-27 to 27     -27 to 27     -27 to 27     -27 to 27     -27 to 27     -27 to 27    
256     64     256     256     64     256    
-20 to 25     -20 to 25     -20 to 25     -20 to 25     -20 to 25     -20 to 25    
12     9     12     9     11     14    
No     No     No     No     No     No    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC     PDIP
SOIC    
PDIP
SOIC    
PDIP
SOIC    
PDIP
SOIC    
SOIC    
1.50 | 1ku     1.40 | 1ku     1.50 | 1ku     1.40 | 1ku     1.80 | 1ku     1.80 | 1ku